Washdown Motors Comparison

Product Specifications
Goldline W SMALL
Stainless W Series >>
AKM Washdown small PNG
AKM Washdown Series >>
STF Foodgrade Washdown Motor Small
STF Washdown Motor >>
Motor TypeBrushless ServoBrushless ServoPMDC
Frame Sizes563
NEMA FramesN/AN/A56C, 145TC, 145TC/182
Tc @ 40° C Nm (lb-in)0.50 - 81 (4.4 - 715)0.48 - 25.0 (4.2 - 221)1.0 - 8.1 (9.0 - 72)
Tp Nm (Ib-in)2.2 - 390 (19 - 3450)1.47 - 92.0 (13.0 - 814)N/A
Rated Power Watts (Hp)390 - 13,500 (0.52 - 18.1)0.10 - 6.24 (0.13 - 8.37)187 - 1490 (1/4 - 2.0)
Nmax RPMup to 7500up to 80001750
Inertialowlow to mediummedium
Max rated bus voltage VdcW series - 320 WH series - 64064090 or 180 model dependent
Feedback AvailabilityResolver, BiSS sine encoder, EnDat sine encoder Resolver, Incremental encoder, Smart Feedback Device (SFD), EnDat sine encoder, BiSS sine encoder none
Standard FeaturesIP69K, food grade grease, food grade shaft seal, aseptic design "Food-grade, materials safe for incidental contact & consumption IP67 seal design featuring PTFE shaft seals, IP67, PTFE shaft seal" "UL Recognized, complies with NEMA MG1-1.26.5 Waterproof designation and IP65. BISSC Standard 29"
Optional FeaturesHolding brake, tubing covered leads, cables with connectors, motor mounted connectors Holding brake, numerous shaft/mounting configurations, special windings none
CertificationsUL, CE, FDAUL, CE, USDA, FDAUL, BISSC
Sizes mm82.3, 107.6, 133.1, 160.8, 212.9 round58, 70, 84, 108, 138 square4.63, 6.68 inches round
 Goldline W SMALL
Learn More >>
AKM Washdown small PNG
Learn More >>
STF Foodgrade Washdown Motor Small
Learn More >>