History
History

The year 2016 marks Kollmorgen’s 100-year anniversary, a century of innovative solutions that have brought big ideas to life, kept the world safer, and improved peoples lives.Through the decades, ... Learn More >>

Motion packages with innovative Single-Cable:

 High performance with minimal hardware and wiring requirements - Kollmorgen provides high performance motion control packages with an innovative single cable. The highly scalable packages are available with the high-resolution Hiperface DSL absolute encoders, and the digital resolver (SFD) feedback option which can be used for almost all standard applications. Across the full range of AKD servo drives and the AKD PDMM with integrated motion control, hardware and wiring requirements can be significantly reduced in addition to lowered planning, installation and procurement costs.

Kollmorgen One Cable Solution AKMH AKD

AKD & AKMH One Cable packages

AAKD Servo Drive and AKMH Stainless Steel Servo Motor One Cable Package - Adaptable: The Optimal Motor tor every Drive. AKMH stainless steel motors are delivered with AKD servo amplifiers suited to the application. The standard series AKD for central mounting in the control cabinet and the AKD-N series with the AKD-C power supply module, which is particularly efficient in machines with multiple spatially distributed axes, are available for the construction of a decentralized servo system.

More about AKD & AKMH One Cable packages >>
Kollmorgen One Cable Solution AKM Washdown AKD

AKD & AKM Food Gear Motor One Cable Package

Kollmorgen is offering new solutions for the packaging industry based on the successful Washdown Food version of the AKM servo motors. The standard series AKD for central mounting in the control cabinet and the AKD-N series with the AKD-C power supply module, which is particularly efficient in machines with multiple spatially distributed axes, are available for the construction of a decentralized servo system.

More about AKD & AKM Food Gear Motor One Cable Package >>
Kollmorgen One Cable Solution AKM AKD

AKD & AKM One-Cable packages

AKD Servo Drives and AKM servo motor - Universal and very economical single-cable solutions from the very first meter. The Kollmorgen single-cable connection option has been expanded to include Hiperface-DSL technology. One cable and connector solutions are available for the digital resolvers (SFD), as well as high resolution Hiperface-DSL digital encoders to suit all standard applications.

More about AKD & AKM One-Cable packages >>
One Cable Solution AKD and AKM

AKD BASIC & AKM One-Cable packages

Integrated motion and machine control functions with AKD BASIC servo drives and AKM servo motors – versatile and extremely economical cable solutions. Available with Hiperface-DSL or digital resolver (SFD) - proven Single-Cable connection technology with only one cable covers all conventional applications. This programmable servo amplifier may be used in many applications without an additional controller (PLC).

More about AKD BASIC & AKM One-Cable packages >>
Kollmorgen One Cable Solution AKM AKD PDMM

AKD PDMM & AKM One-Cable packages

The AKD PDMM servo drives with integrated multi-axis motion control and built-in PLC, and AKM servo motor - versatile and extremely economical cable solutions. Hiperface-DSL or digital resolver (SFD) - proven Single-Cable connection technology with only one cable covers all conventional applications.This programmable multi-axis servo amplifier may be used in many applications without a dedicated industrial PC (IPC)

More about AKD PDMM & AKM One-Cable packages >>