AKM DC Servo Motors Low Voltage
AKM DC Servo Motors Low Voltage

Low voltage. High performance. For 24 and 48 volts: KOLLMORGEN expands its AKM servomotor series.Energy efficiency, durability, power density, overload capability: KOLLMORGEN has now transferred thes ... Learn More >>

Hygienic Automation Solutions
Hygienic Automation Solutions
Servo Motor Comparison

Click 'learn more' for a quick overview comparison of our servo motor products. Learn More >>

Servo motors

A servo motor is a rotary actuator that allows for precise control of angular position. It consists of a motor coupled to a sensor for position feedback. It also requires a servo drive to complete the system. The drive uses the feedback sensor to precisely control the rotary position of the motor. 

Kollmorgen’s brushless servo motors offer the highest torque/inertia ratio over a broad range of speeds—including high speed capabilities up to 8,000 rpm for standard designs and up to 70,000 rpm for special designs. With no brushes or commutators, these motors offer outstanding performance with minimal maintenance.

Kollmorgen AKM2G Servo Motor_m

AKM2G Servo Motors

AKM2G Servo Motors: Capable of even more! AKM2G servo motors range: 30% more performance. The new generation of servo motors will be launched in 2017 and will initially feature six design sizes with performance levels between 0,3 and 10 kW.

More about AKM2G Servo Motors >>
Kollmorgen AKMH Stainless Steel Servo Motor Hummel

AKMH Stainless Steel Series

The new AKMH Series is built to withstand the most rigorous of washdown regimens. The combination of the AKMH’s IP69K construction and corrosion resistant materials, make for a servo motor that will last the life of your machine.

More about AKMH Stainless Steel Series >>
Kollmorgen AKM Servo Motor_m.jpg

AKM™ Synchronous Servo Motors

Our best-in-class, high-performance servo motors offer a wide range of mounting, connectivity, feedback and other options. More than 500,000 standard models are available along with co-engineered modifications to suit almost any application requirement.

More about AKM™ Synchronous Servo Motors >>
Kollmorgen AKM1 DC Servo Motor Low Voltage Size Comparison_m

AKM DC Servo Motors Low Voltage

Energy efficiency, durability, power density, overload capability: KOLLMORGEN has now transferred these four benefits of permanent excited servo motors to the extra-low-voltage world.

More about AKM DC Servo Motors Low Voltage >>
Kollmorgen AKM Washdown and Washdown Food Servo Motor_m

AKM™ Washdown and Washdown Food Series

AKM Washdown and Washdown Food Series servo motors incorporate a protective 2-K coating, IP67-rated seals, stainless steel hardware, special greases and other materials designed for applications such as food, beverage and pharmaceutical processing where hygiene and frequent cleaning are critical requirements.

More about AKM™ Washdown and Washdown Food Series >>
Kollmorgen VLM Synchronous Servo Motors_m.jpg

VLM Servo Motors

The new VLM family of servo motors provides exceptional torque-per-dollar for customers looking for a low-cost motor with optimal performance.

More about VLM Servo Motors >>
Kollmorgen DBLDBK Synchronous Servo Motor_m.jpg

Service Servo Motors

While these servo motors are not available for new applications, Kollmorgen continues to provide replacement motors and support for existing customers.

More about Service Servo Motors >>