AKM™ Washdown and Food Grade Servo Motors

Kollmorgen AKM™ Washdown and Washdown Food Series motors are available in frame sizes 2 through 6. These innovative motors incorporate our industry-leading AKM electromagnetics within a housing protected by a 2-K coating and IP67-rated seal configuration. The special Washdown Food coating fulfils the requirements according to 21 CFR 175.300 of the US FDA Regulations. Stainless steel hardware is used on all precision interfaces. The food-grade model incorporates greases that are safe for incidental contact and consumption.

5 Solutions for Hygienic Environment

Contact
Contact Us
+91-22-62495040

Companion Products

  • AKD® Servo Drive
    AKD® Servo Drive

    We designed our next-generation AKD™ Series with the versatility, communications, power an... Learn More >>

  • S700 Servo Drive
    S700 Servo Drive

    The S700 is a digital servo drive with extended functionality to support complex drive tas... Learn More >>

  • Kollmorgen Automation Suite™
    Kollmorgen Automation Suite™

    Our premier general-purpose automation suite includes all the software and hardware you ne... Learn More >>

Features

  • Frame sizes 2 through 6
  • Static torques from 1 to 25 N-m
  • Available with a wide range of standard lengths, windings, feedback systems and connection technologies
  • Resistant to corrosive chemicals including highly alkaline or acidic cleaning products
  • Food-grade version complies with FDA requirements, including lubricants and materials safe for incidental contact and consumption
  • IP67 seal design featuring PTFE shaft seal
  • Stainless steel shaft
  • Also available with brake

 

Benefits

  • Ideal for applications subject to strict hygiene regulations
  • A cost-effective solution for any application that requires periodic washdown
  • Increased motor life
  • Higher purification rating
  • No additional cover or special protection required for the motor casing
  • Meets the needs of a wide range of applications without requiring expensive, high-grade stainless steel for the motor casing
  • Stainless steel used for motor shaft, screws and connectors

 

Benefits of AKM™ Washdown Food Servo Motoren

  • Safe for incidental contact
  • Coating and lubricants comply with FDA requirements
  • The coating is resistant to aggressive cleaning agents.

 

Frame Size

AKM1

AKM2

AKM3

AKM4

AKM5

AKM6

Stack Length

1,2,3

1,2,3,4

1,2,3

1,2,3,4

1,2,3,4

2,3,4,5

Windings

B,C,D,E

C,D,E,
F,G

C,D,E,H

C,E,G,
H,J,K

E,G,K,
L,M,N

G,K,L,
M,N,P

Max BUS (VDC)

320

640

640

640

640

640

Max Stall Tc
Nm (lb-in)

0.409
(3.62)

1.4
(12.6)

2.88
(25.5)

6.0
(53.1)

14.1
(125)

25.0
(221)

Max Tp
Nm (lb-in)

1.46
(12.9)

4.82
(42.7)

10.22
(90.5)

20.4
(181)

38.4
(340)

65.2
(577)

Max Rated N

8000

8000

7000

6000

6000

6000

Max Rated Power
@ Max BUS
kW (Hp)

.30
(.41)

.54
(.72)

1.19
(1.59)

1.73
(2.32)

3.87
(5.19)

6.16
(8.25)

Chemical Resistance
(Ph)

2–12

2–12

2–12

2–12

2–12

2–12

Ingress Protection

IP67

IP67

IP67

IP67

IP67

IP67

Shaft

Stainless Steel

Stainless Steel

Stainless Steel

Stainless Steel

Stainless Steel

Stainless Steel

Housing

Stainless Steel*

Stainless Steel*

Stainless Steel*

Stainless Steel*

Stainless Steel*

Stainless Steel*

TypeTitleSizeDate 

Brochure

Kollmorgen AKM Washdown Food Gearmotor Flyer INKollmorgen AKM Washdown Food Gearmotor Flyer IN577.7 KB02-10-2015Email

Catalog

Kollmorgen Automation Solutions Catalog INKollmorgen Automation Solutions Catalog IN51 B27-09-2016Email