AKM DC Servo Motor Low Voltage

Low voltage. High performance. For 24 and 48 volts: KOLLMORGEN expands its AKM servomotor series.
Energy efficiency, durability, power density, overload capability: KOLLMORGEN has now transferred these four benefits of permanent-field servo drives to the extra-low-voltage world.

Low voltage servo axes can be used for upgrading existing systems as a result of their compact design, and they also allow space-saving machine modules to be installed with independent intelligence. The axes are designed for rated power of 300 W with 6 A current, but can supply a current of 15 A for a short-time and can thereby cope with the breakaway torques that occur upon start-up. The drive system has a more efficient design through the high peak current without oversizing.

Contact
Contact Us
+91-22-62495040

Companion Products

  • AKD® Servo Drive
    AKD® Servo Drive

    We designed our next-generation AKD™ Series with the versatility, communications, power an... Learn More >>

  • AKD-N Decentralized Servo Drive
    AKD-N Decentralized Servo Drive

    The decentralized servo drives AKD-N help to get the cabinets smaller and open the way to... Learn More >>

  • AKD® BASIC Programmable Drives
    AKD® BASIC Programmable Drives

    AKD BASIC drives provide all the performance features of our leading AKD Series, along wit... Learn More >>

Features
  • Torque range up to 1,25 Nm (continuous) and 4,1 Nm (peak)
  • 2 voltage ranges: 24 V DC and 48 V DC
  • 3 sizes with 40, 58 and 70 mm flanges
  • Rated speed range up to 2500 rmp
Advantages
  • All the benefits of permanent-excited servo drives in a low voltage environment
  • Replaces existing drives
  • Power range up to 300 W (48 V)
  • Full flexibility of the AKM range in terms of feedback systems, connectors and flange/shaft combinations
  • Controls possible using AKD servo drives*

* Please contact our Support Team before use.

Parameters unit AKM11F AKM21J AKM12E AKM22H AKM31K
Voltage U

Vdc

24 VDC

48 VDC

Stall torque M0

Nm

0.18

0.43

0.30

0.88

1.25

Peak torque Mmax

Nm

0.30

0.90

0.59

2.00

4.10

Current Io

A

3.75

7.13

2.73

5.41

9.10

Rated Speed Nnenn

rmp 

2000

2000

2500

2000

2500

Maximum Speed Nmax

rmp 

4500

3500

4000

3000

3000

Resistance R (cold)

ohm

1.91

0.79

3.90

1.46

0.63

Inductance L

mH

1.18

0.76

2.68

2.57

1.00

TypeTitleSizeDate 

Brochure

Kollmorgen AKM DC Servo Motor Low Voltage FlyerKollmorgen AKM DC Servo Motor Low Voltage Flyer494.5 KB04-07-2017Email

Catalog

Kollmorgen Automation Solutions Catalog INKollmorgen Automation Solutions Catalog IN51 B27-09-2016Email
TypeTitleSizeDate