AKM4 Gear Motor Washdown

With the Gear Motor AKM41E-BF06 in the Washdown version especially made for rotation applications in the packaging industry. The main advantages of the ready-to-install drive units with a consistent, hygienic design include: significantly reduced cleaning times due to smooth and water-repellant surfaces, low energy costs thanks to the highly efficient motor/gearhead combinations, as well as simplified design options for machines implemented by means of space-saving assembly without additional stainless steel casings.

5 Solutions for Hygienic Environment

Contact
Contact Us
+91-22-62495040

Companion Products

  • AKD-N Decentralized Servo Drive
    AKD-N Decentralized Servo Drive

    The decentralized servo drives AKD-N help to get the cabinets smaller and open the way to... Learn More >>

  • KCM Capacitor Module
    KCM Capacitor Module

    The modules support the DC link and allow a reduction of energy losses when decelerating a... Learn More >>

  • KSM Safety Solutions
    KSM Safety Solutions

    Kollmorgen completes the motion safety chain from sensor to drive with innovative KSM Safe... Learn More >>

  • Developed for regular cleaning with common cleaning products with pH2 of up to 12
  • Space-saving motor/gearhead technology
  • Increased service life in rough environmental conditions

 

TypeTitleSizeDate 

Brochure

Kollmorgen AKM Hygienic Gear Motor FlyerKollmorgen AKM Hygienic Gear Motor Flyer632.9 KB16-05-2014Email

Catalog

Kollmorgen Automation Solutions Catalog INKollmorgen Automation Solutions Catalog IN51 B27-09-2016Email