From Special to Standard Solution Thanks to Co-Engineering

Powerful, ready-to-install, washable: hygienic motor/gearhead combinations

Thanks to the Washdown, Washdown Food and Hygienic type AKM gearmotors, Kollmorgen has been able to realize most of the transport and rotary applications in the food and beverage industry, as well as downstream packaging using standardized drive solutions. This is based on combining an AKM servo motor with highly efficient gearheads. The main advantages of the ready-to-install drive units with a consistent, hygienic design include: significantly reduced cleaning times due to smooth and water-repellant surfaces, low energy costs thanks to the highly efficient motor/gearhead combinations, as well as simplified design options for machines implemented by means of space-saving assembly without additional stainless steel casings. Thanks to the use of FDA-compliant materials and the specially rounded housing design, motor/gearhead combinations from Kollmorgen meet the highest hygiene standards and reduce the risk of product contaminations and recall campaigns.

5 Solutions for Hygienic Environment
Kollmorgen AKMH6 Stainless Steel Gear Motor_s.png

AKMH6 Stainless Steel Gear Motor

With the Gear Motor AKMH65M-AQT-160-004 in the Hygienic Stainless Steel version is made for the food and beverage industry

More about AKMH6 Stainless Steel Gear Motor >>
Kollmorgen AKM6 Geared Motor Washdown Food_s.jpg

AKM6 Gear Motor Washdown Food

With the Gear Motor AKM62K-BK17 in the Washdown Food version is made for most transport and rotation applications in the food, beverage and packaging industries

More about AKM6 Gear Motor Washdown Food >>
Kollmorgen AKM6 Geared Motor Washdown_s.jpg

AKM6 Gear Motor Washdown

With the Gear Motor AKM62L-F2CS-A35-59in the Washdown version especially made for rotation applications in the packaging industry. This is based on combining an AKM servomotor with highly efficient gearheads.

More about AKM6 Gear Motor Washdown >>
Kollmorgen AKM4 Geared Motor Washdown_s.jpg

AKM4 Gear Motor Washdown

With the Gear Motor AKM41E-BF06 in the Washdown version especially made for rotation applications in the packaging industry. This is based on combining an AKM servomotor with highly efficient gearheads.

More about AKM4 Gear Motor Washdown >>