Skip to main content

Kollmorgen Automation Suite Controller Hardware

Kollmorgen offers a complete selection of controller hardware for any machine architecture. Controller options include standalone units and drive-resident controllers.

Kollmorgen PCMM2G Motion Controller

PCMM2G >

The new PCMM2G programmable motion controller offers next-generation performance, seamless integration with Kollmorgen as well as third-party systems, and a simplified user experience meeting all your industrial automation requirements. Learn more.

PCMM >

The PCMM, or Programmable Controller Multi-axis Master, is a high-performance, stand-alone machine controller. The 1.2GHz CPU runs the soft-PLC, EtherCAT master, and real-time motion engine to power machines big and small.
*PCMM is not available for new applications. We recommend the PCMM2G for new designs.

ADK PDMM® - Servo Drives - Kollmorgen

AKD PDMM® >

The AKD PDMM® combines one AKD servo axis and the PCMM EtherCAT master controller that supports up to 31+ more additional AKD axes.

  • Full KAS automation capabilities using IEC61131-3 soft PLC industry standard programming language
  • Integrated control for multiple servo axes, complete I/O and HMI interface

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More