Preventing Bacteria: Hygienic stainless steel linear actuators

Reduce cleaning times without compromising on performance and installation space: Kollmorgen combines an AKMH™ stainless steel motor with a linear actuator and a ready-to-install hygienic linear drive, which are ideal for lifting units, measure pourers, or format adjustments in the packaging, food processing or pharmaceutical industries. The extremely compact linear actuators are available as inline or reverse units in various motor/spindle combinations.

5 Solutions for Hygienic Environment

Contact
Contact Us
+91-22-62495040

Companion Products

  • Stainless Steel AKMH Series
    Stainless Steel AKMH Series

    The new AKMH Series is built to withstand the most rigorous of washdown regimens. The comb... Learn More >>

For maximum product safety and improved overall equipment effectiveness
  • Hygienic housing design prevents the build-up of bacteria and dirt pockets
  • Cleaning is easy and quick thanks to the open machine design without protective housing
  • Extremely reliable even with frequent high-pressure and high-temperature cleaning thanks to the IP69K stainless steel housing
  • Single-cable connection reduces the effort required for cabling by 50 percent and improves hygiene.
  • High level of product safety ensured in accordance with USDA,3A, NSF requirements
TypeTitleSizeDate 

Manuals

Kollmorgen ERD Linear Actuator AKMH-ERD Safety-Guide GE ENKollmorgen ERD Linear Actuator AKMH-ERD Safety-Guide GE EN1.5 MB22-07-2016Email