Kollmorgen servo drives are designed to provide precise control, optimum torque and a rich feature set to complement our wide range of our rotary servo motors and linear positioning systems. We offer the broadest connectivity with the most advanced control technology, simplest commissioning and most compact packaging available in the global marketplace where precise positioning, speed control, or torque efficiency is key.
Our servo drives are commonly paired with our broad lineup of Kollmorgen servo motors which offer the most popular feedback support on the market (including resolvers, incremental encoders, BiSS, EnDat, Hiperface, sine encoders).
Our servo drives range from 300 watts to 50,000 watts of continuous duty power output. With peak operation for a full 5 seconds in certain drives, often 3 times the rated continuous current, many applications can use significantly smaller servo drives and expands the dynamic performance of the servo drive lineup.
Connectivity is a key aspect in machines so we support many popular ethernet fieldbuses like EtherCAT, EtherNet/IP, Profinet, and SynqNet. Support for traditional fieldbuses is available on certain models as well, including Profibus, Devicenet, CanOpen, RS485, RS232, and Sercos II.
An upcoming technology making machines safer is functional integrated safety in servo drives. Kollmorgen S700 and AKD2G servo drives are available with integrated safety functionality. This allows machine builders to create inherently safer machines with flexible safety zones with less wiring and configuration than ever before.
AKD Drives >
AKD® Series is a proven performer, supporting the largest customer installed base, and offers industry leading motion control loops, extensive motor feedback and drive fieldbus including, EtherNet IP, Profinet RT and more.
Serviced Drives >
The S600 drives are no longer available for new applications, but we continue to provide replacement drives and support for existing customers.Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.