Expertise is Power

With Kollmorgen’s engineering and applications expertise – plus our collaborative approach to helping your team create innovative motion – we are the ideal motion partner for robotics.

We deliver the high-performing, high-quality products you need to drive rapid innovation for your tailored application. We offer expertise in electromagnetic, materials and mechanical design, working with your design team to co-engineer perfect-fit products for your application. And no one brings more experience to a broad spectrum of robotics technologies and industries.

Kollmorgen can help you:

  • Reduce robot weight
  • Reduce robot and joint size
  • Reduce footprint without compromising performance
  • Increase robot payload
  • Increase precision
  • Reduce development lead time
  • Reduce costs and time with in-region manufacturing
TBM Series Medium Image

TBM™ Series Frameless Motors

The Kollmorgen TBM™ (Torquer Brushless Motor) Series direct drive frameless motor is designed to be directly embedded in your robot, using its own bearings to support the rotor.

More about TBM™ Series Frameless Motors >>
KBM Medium

KBM™ Series Frameless Motors

KBM™ Series frameless motors offer high performance, long life and simple installation in a motor kit that can be embedded directly for a lighter, more compact robot.

More about KBM™ Series Frameless Motors >>
AKM41 MEDIUM

AKM™ Servo Motors

AKM™ servo motors offer more than a million standard configurations, including food-grade, washdown-duty and stainless steel versions.

More about AKM™ Servo Motors >>
AKMH 265x265 Image

Stainless Steel AKMH Servo Motors

The new AKMH Series is built to withstand the most rigorous of washdown regimens. The combination of the AKMH’s IP69K construction and corrosion resistant materials make for a servo motor that will last the life of your robot.

More about Stainless Steel AKMH Servo Motors >>
CDDR image medium

Cartridge DDR® Servo Motors

Our exclusive Cartridge DDR® servo motors combine the performance advantages of a frameless motor with the ease of installation of a full-frame motor. The advanced electromagnetic design provides up to 50 percent more torque density than comparably sized conventional servo motors.

More about Cartridge DDR® Servo Motors >>
IC_Series_Ironcore_MEDIUM.jpg

Direct Drive Linear Motors Motors

A Direct Drive Linear (DDL) motor is basically a rotary motor that is laid out flat and directly coupled to the driven load, eliminating the need for ball/lead screws, rack and pinions, belts/pulleys and gearboxes.

More about Direct Drive Linear Motors Motors >>
AKD image medium

AKD® Servo Drives

We designed our next-generation AKD® Series with the versatility, communications, power and bandwidth you need to build greater precision and more capable features into your robot – and bring it to market faster.

More about AKD® Servo Drives >>
KAS Group medium image

Kollmorgen Automation Suite™

Our premier general-purpose automation suite includes all the software and hardware you need to bring high-performance robots to market faster. Kollmorgen Automation Suite™ has been proven to measurably accelerate development and increase performance.

More about Kollmorgen Automation Suite™ >>
US Production