Robotics Technologies

Kollmorgen understands the dynamic requirements for robotics across a broad spectrum of industries and applications. We specialize in partnering with design teams to solve the most difficult motion challenges. Motion is at our core, and differentiating your robot is our expertise.

We have been at the forefront of robotics innovation for more than 40 years, and we know how to deliver on all the requirements for innovative robotics including:

  • Smooth, precise motion
  • A wide range of product sizes, voltages and capabilities
  • Standard options for optimizing motor designs
  • Optimized modifications to meet specialized requirements
  • Optimized packaging to meet space requirements
  • High power density to reduce size and system complexity
TBM Series Medium Image

TBM™ Series Frameless Motors

The Kollmorgen TBM™ (Torquer Brushless Motor) Series direct drive frameless motor is designed to be directly embedded in your robot, using its own bearings to support the rotor.

More about TBM™ Series Frameless Motors >>
KBM Medium

KBM™ Series Frameless Motors

KBM™ Series frameless motors offer high performance, long life and simple installation in a motor kit that can be embedded directly for a lighter, more compact robot.

More about KBM™ Series Frameless Motors >>
AKM41 MEDIUM

AKM™ Servo Motors

AKM™ servo motors offer more than a million standard configurations, including food-grade, washdown-duty and stainless steel versions.

More about AKM™ Servo Motors >>
AKMH 265x265 Image

Stainless Steel AKMH Servo Motors

The new AKMH Series is built to withstand the most rigorous of washdown regimens. The combination of the AKMH’s IP69K construction and corrosion resistant materials make for a servo motor that will last the life of your robot.

More about Stainless Steel AKMH Servo Motors >>
CDDR image medium

Cartridge DDR® Servo Motors

Our exclusive Cartridge DDR® servo motors combine the performance advantages of a frameless motor with the ease of installation of a full-frame motor. The advanced electromagnetic design provides up to 50 percent more torque density than comparably sized conventional servo motors.

More about Cartridge DDR® Servo Motors >>
IC_Series_Ironcore_MEDIUM.jpg

Direct Drive Linear Motors Motors

A Direct Drive Linear (DDL) motor is basically a rotary motor that is laid out flat and directly coupled to the driven load, eliminating the need for ball/lead screws, rack and pinions, belts/pulleys and gearboxes.

More about Direct Drive Linear Motors Motors >>
AKD image medium

AKD® Servo Drives

We designed our next-generation AKD® Series with the versatility, communications, power and bandwidth you need to build greater precision and more capable features into your robot – and bring it to market faster.

More about AKD® Servo Drives >>
KAS Group medium image

Kollmorgen Automation Suite™

Our premier general-purpose automation suite includes all the software and hardware you need to bring high-performance robots to market faster. Kollmorgen Automation Suite™ has been proven to measurably accelerate development and increase performance.

More about Kollmorgen Automation Suite™ >>
US Production