Kollmorgen Packaging& Labeling Solutions

Labeling

There was a time when consumers didn’t pay much attention to slightly misprinted or misaligned labels. That time has long passed. Today, any problem with the package is seen as a defect in the product itself. Manufacturers spend a lot of effort – and potentially waste a lot of product – making sure that only perfectly labeled packages reach market. Any improvement to the labeling process that reduces that effort – and the potential for waste – directly affects the bottom line.

Keeping the production line moving


Labeling machines require precise positioning and torque, often at very high speeds. As products come down the line by the hundreds every minute, labels need to be applied accurately and with the right pressure to avoid smearing, peeling, tearing or product damage. Depending on the label material and adhesive, even a tiny variation in velocity or timing can cause errors that waste material and bring production to a halt.

Improving the production process


Better motion can do more than increase productivity and minimize scrap. Today’s most advanced labeling machines use direct drive servo motors and multi-axis controls to eliminate mechanical linkages, reducing floor space and maintenance requirements. Machines can also be designed in a modular fashion to accommodate a wide range of product requirements. And they can incorporate safety functions and intelligent features such as smart indexing, pushbutton changeover and more.

The Kollmorgen label means better motion


With the industry’s most advanced servo motors, drives and controls, Kollmorgen is the best choice for motion solutions that make a difference in machine productivity, versatility and profitability. Our direct drive technologies are leading the way in the conversion to electrical systems that are more compact, efficient and adaptable than their mechanical predecessors. And our unique co-engineering capabilities ensure the exact fit for your most demanding motion requirements.

 

PDMM & PCMM Medium image

Kollmorgen Automation Suite

Kollmorgen Automation Suite™ delivers a complete set of development tools and motion control components proven to speed development time and improve performance.

More about Kollmorgen Automation Suite >>
Servo Drives - AKD Series - Kollmorgen

AKD Servo Drives

AKD™ servo drives provide industry-leading power density, performance and precision in one of the most compact footprints available.

More about AKD Servo Drives >>
Servo Motors - AKM Series Servo Motors - Kollmorgen

AKM Servo Motors

AKM™ servo motors offer more than a million standard configurations, plus co-engineered modifications to meet any need.

More about AKM Servo Motors >>
Direct Drive Motors - KBM Series - Kollmorgen

KBM Series Motors

KBM™ Series Motors eliminate the need for gears and transmission components to deliver the most precise motion possible.

More about KBM Series Motors >>
Direct Drive motors - Cartridge DDR motor - Kollmorgen

Cartridge Direct Drive Rotary (CDDR™)

Kollmorgen Cartridge DDR® motors combine the space-saving and performance advantages of a frameless motor with the ease of installation of a full-frame motor.

More about Cartridge Direct Drive Rotary (CDDR™) >>
HKM Motor Medium

Stainless Steel AKMH Series

The new AKMH Series is built to withstand the most rigorous of washdown regimens. The combination of the AKMH’s IP69K construction and corrosion resistant materials, make for a servo motor that will last the life of your machine.

More about Stainless Steel AKMH Series >>
PMX Series Medium Image

PMX Series

Kollmorgen continues its winning heritage in hybrid stepper motors with the PMX motor family. Leveraging best practices from customer preferred products, the PMX series delivers a wider breadth of frame sizes and options in an affordable, low-cost solution.

More about PMX Series >>
POWERMAX_M_and_P_MEDIUM.jpg

POWERMAX® II and P Series

The POWERMAX® II M and P Series provides the highest torque in a stepper motor. These NEMA 23 (60 mm) motors are available in half-, single-, and two-stack configurations with a variety of standard options and affordable co-engineered modifications.

More about POWERMAX® II and P Series >>
POWERPAC_K_and_N_Medium

POWERPAC® K and N Series

POWERPAC® hybrid stepper motors deliver more power in a smaller package. These rugged, high-torque NEMA 34 and 42 (90 and 110 mm) motors are available with standard options and low-cost co-engineered modifications to provide an exact fit for your application.

More about POWERPAC® K and N Series >>
MX Series Explosion Proof medium

MX Series Hazardous Duty

MX Series stepper motors meet Class I, Division 1, Group D hazardous location requirements. They are available in NEMA 34 and 42 frame sizes (90 and 110 mm), providing minimum holding torques from 1.27 to 9.82 N-m (180 to 1,390 oz-in).

More about MX Series Hazardous Duty >>
M06 & M09 Medium

High-Torque Stepper Motors

Our T2, T, KM and MH172 Series stepper motors provide the highest torque in a wide range of frame sizes. These motors offer a high-performance, cost-effective alternative to pneumatic, hydraulic and servo motor systems.

More about High-Torque Stepper Motors >>
E_and_H_Hybrid_MEDIUM.jpg

E and H Hybrid Series

These are high-efficiency, low-loss stepper motors with a conventional, round frame in NEMA 23, 34 and 42 frame sizes (60, 90 and 110 mm).

More about E and H Hybrid Series >>
US Production