Packaging - Cartoner solution

Cartoners

Retailers and consumers hardly think about cartons. It’s the product inside that counts. But without the carton, the entire distribution and merchandising process couldn’t even exist. And there’s nothing simple about creating and packing perfect cartons. Sophisticated motion is the key, and that calls for sophisticated motion solutions from Kollmorgen.

Inside the box


Cartoning applications require perfect coordination of multiple flows, and can involve widely different types of material, carton designs, product sizes and shapes, and sealing methods. The carton itself needs to be formed from a flat shape to a 3D box or tray, with complex tucking and fastening processes. The product needs to be placed in the carton using, for example, a pick-and-place system or a robotic delta picker. And the carton needs to be securely sealed, then loaded into a separately formed case carton.

Outside the box


Often, cartoning processes need to be coordinated with blister packing, laminating, wrapping and other processes, along with the infeed, sorting, conveying and other systems the operation requires. Orchestrating all these processes requires precise positioning within and across each process, often at high speeds. Kollmorgen servo systems provide the torque, precision and simple optimization needed to keep cartoning and related processes moving efficiently and in perfect synch.

Kollmorgen offers the complete package


Fast, reliable production is just the beginning. Faster adjustments and changeovers, less maintenance, optimizable performance and simpler, more efficient electromechanics can all make a huge difference in a machine’s marketability. Kollmorgen’s co-engineering expertise, together with innovative, integrated motion solutions such as our frameless motors and decentralized drives, are helping OEMs build cartoning machines that are smaller, safer, more adaptable and more efficient. And they’re helping packaging customers build and fill better cartons, faster, with minimal downtime and waste.

 

KAS Group medium image

Kollmorgen Automation Suite

Kollmorgen Automation Suite™ delivers a complete set of development tools and motion control components proven to speed development time and improve performance.

More about Kollmorgen Automation Suite >>
AKD image medium

AKD Servo Drives

AKD™ servo drives provide industry-leading power density, performance and precision in one of the most compact footprints available. Decentralized and integrated models minimize the need for cables and cabinet space, enabling a more compact and efficient machine.

More about AKD Servo Drives >>
AKM MEDIUM

AKM Servo Motors

AKM™ Servo Motors offer more than a million standard configurations, plus co-engineered modifications to meet any need.

More about AKM Servo Motors >>
KBM Medium

KBM Series

KBM™ Series Motors eliminate the need for gears and transmission components to deliver the most precise motion possible in a space-saving frameless design.

More about KBM Series >>
CDDR image medium

Cartridge Direct Drive Rotary™ (CDDR)

Kollmorgen Cartridge DDR motors combine the space-saving and performance advantages of a frameless motor with the ease of installation of a full-frame motor.

More about Cartridge Direct Drive Rotary™ (CDDR) >>
HKM Motor Medium

Stainless Steel AKMH Series

The new AKMH Series is built to withstand the most rigorous of washdown regimens. The combination of the AKMH’s IP69K construction and corrosion resistant materials, make for a servo motor that will last the life of your machine.

More about Stainless Steel AKMH Series >>
IC Series Ironcore (DDL) medium image

Direct Drive Linear

Direct Drive Linear Motor technology brings compactness, stiffness and simplicity to linear motion.

More about Direct Drive Linear >>
US Production