HP/HT Motors

The deeper your exploration takes you, the higher your production temperatures and pressures, the more you depend on motors that can handle the extremes. Kollmorgen HP/HT motors incorporate a proprietary insulation system that offers an extensive lifetime of uncompromised performance in environments up to 240°C (464°F) and 2,068 bar (30,000 psi). And we can collaborate with you to customize a solution perfectly suited to your application:

Contact Us
1-540-633-3545

Applications

  • Measurement and logging while drilling (MWD/LWD)
  • Formation testing
  • Completion tools
  • Plug setting
  • ROV thrusters
  • Robotic manipulation
  • Subsea torque tools

Proprietary High-Performance Insulation System

  • –40°C to 240°C (–40°F to 464°F) motor winding temperature
  • Reliable operation and increased torque at high ambient temperature
  • Suitable for high-pressure environments up to 2068 bar (30,000 psi)

The Most Advanced Design for Extreme Oil and Gas Environments

  • Pressure compensation or flow-through oil designs
  • Debris-tolerant design
  • HP/HT compatible connectors
  • Specialized alloys for enhanced corrosion and abrasion resistance
  • Customized solutions with quick prototyping and high-volume production
  • More than 30 years of experience in HP/HT oil and gas applications

Feedback Options

  • HP/HT resolver
  • HP/HT Hall effect sensors
  • Sensorless
  • Customer-specified
TypeTitleSizeDate 

Data Sheet

HP-HT-Motor_Data-sheet_en-USHP-HT-Motor_Data-sheet_en-US130.2 KB2/20/2014Email
US Production