Make it simpler banner

Make it Simpler

To meet the demands of today’s marketplace, your packaging lines need to deliver greater throughput and quality, without processing errors or equipment failures that cause unplanned downtime. Kollmorgen understands that less human interaction equals less error. That’s why we have developed reliable motion components that simplify your machine design, as well as innovative motion control solutions that are easy to operate and can be programmed from one central location.

Kollmorgen Automation Suite™ dramatically shortens development time for complex, multi-axis motion while increasing machine throughput by 25 percent or more. Choose standard IEC 61131 programming, or use Kollmorgen’s exclusive Pipe Network™ to quickly create a drag-and-drop representation of your machine and automatically generate error-free code. Either way, Kollmorgen Automation Suite™ makes it simple to create PLC and motion programs, cam profiles, device setups, I/O specifications, HMI interactions and more – all through a fully integrated graphical interface.

Simplify things even more by eliminating excess hardware from your machine. For example, our AKD PDMM® drive incorporates Kollmorgen Automation Suite™ master control for up to seven additional AKD™ axes, with no need for a separate controller. Our Cartridge DDR® servo motor mounts directly to the machine with a few bolts, eliminating the need for gears, belts and other maintenance-intensive, backlash-prone transmission components. And our microstepping technology lets you use cost-effective stepper motors and drives in applications that might otherwise require a full servo motor, drive and feedback system. A simpler machine is more adaptable, easier to change over, easier to maintain and repair, and lets you do more with less: Less development time, less cost, less room for error.

AKD image medium

AKD™ Servo Drives

AKD™ servo drives provide industry-leading power density, performance and precision, and are available in washdown-duty decentralized versions for installation on the machine itself.

More about AKD™ Servo Drives >>
AKMH Servo Motors

Stainless Steel AKMH Series

The AKMH Series is built to withstand the most rigorous of washdown regimens. The combination of the AKMH’s IP69K construction and corrosion resistant materials, make for a servo motor that will last the life of your machine.

More about Stainless Steel AKMH Series >>
AKM41 MEDIUM

AKM™ servo motors

AKM™ servo motors offer more than a million standard configurations, including food-grade, washdown-duty and stainless steel versions.

More about AKM™ servo motors >>
Housed DDR Medium

Direct Drive Rotary servo motors

Direct Drive Rotary (DDR) servo motors eliminate the need for gearboxes and transmission components that are subject to mechanical wear, allowing processing and packaging machines to perform with higher precision and throughput.

More about Direct Drive Rotary servo motors >>
CDDR image medium

Cartridge DDR® servo motors

Cartridge DDR® servo motors combine the space-saving and performance advantages of a frameless motor with the ease of installation of a full-frame motor, so food and beverage machines are easier to build and maintain.

More about Cartridge DDR® servo motors >>
KBM Medium

KBM™ Series frameless motors

KBM™ Series frameless motors offer high performance, long life and simple installation in a motor kit that can be embedded directly for a lighter, more compact processing or packaging machine.

More about KBM™ Series frameless motors >>
AquaTRUE Medium

AquaTRUE™ gearheads

AquaTRUE™ gearheads eliminate the need for enclosures, shielding or mechanical transmissions, and withstand the frequent washdowns and harsh chemicals used in food and beverage processing and packaging.

More about AquaTRUE™ gearheads >>
KAS Group medium image

Kollmorgen Automation Suite™

Kollmorgen Automation Suite™ delivers a complete set of engineering tools and motion control components proven to speed development time and improve performance in food and beverage applications that rely on highly coordinated motion.

More about Kollmorgen Automation Suite™ >>
CT Series Medium PNG

Stepper motors

Stepper motors deliver near-servo performance using a brushless, feedback-free and maintenance-free design for precise, extremely cost-effective motion control in form/fill/seal, labeling and many other applications.

More about Stepper motors >>
P6000 Stepper Drive Medium

Stepper drives

Stepper drives for both AC and DC power applications are ideal for high-performance indexing applications, offering microstepping capabilities up to 50,000 steps per revolution with no need for feedback systems.

More about Stepper drives >>
US Production