Make it innovative banner

Make it Innovative

You don’t want a “me-too” solution. You want an outstanding machine. One that sets a higher bar for product quality, throughput and innovation. When your goal is to clearly differentiate your capabilities from the competition, Kollmorgen can help you design and build a machine that delivers more.

Innovative development tools – like the completely integrated visual programming environment of Kollmorgen Automation Suite™, the AKD™ Graphical Users Interface (GUI) and our Stepper Tools – set the stage for excellence. Innovative products – like our washdown-duty motors and gearheads, AKD PDMM® drive, Cartridge DDR® servo motor and more – help you realize excellence in a machine that’s simpler to build and maintain, as well as faster, more precise and ultra-reliable in operation.

And there’s one more ingredient of innovation that makes all the difference in the food and beverage marketplace: Innovative people.

Kollmorgen’s motion experts make innovation simple. We help you design and implement perfect-fit solutions to get the most out of your machine – providing true differentiation from the competition and adding value to your business model. No one has more experience with the motion that drives food and beverage processing and packaging operations. And no one can match our flexible solutions, engineering knowledge or commitment to helping you build the innovative machine – and the marketplace advantage – that you envision.

AKD image medium

AKD™ Servo Drives

AKD™ servo drives provide industry-leading power density, performance and precision, and are available in washdown-duty decentralized versions for installation on the machine itself.

More about AKD™ Servo Drives >>
AKMH Servo Motors

Stainless Steel AKMH Series

The AKMH Series is built to withstand the most rigorous of washdown regimens. The combination of the AKMH’s IP69K construction and corrosion resistant materials, make for a servo motor that will last the life of your machine.

More about Stainless Steel AKMH Series >>
AKM41 MEDIUM

AKM™ servo motors

AKM™ servo motors offer more than a million standard configurations, including food-grade, washdown-duty and stainless steel versions.

More about AKM™ servo motors >>
Housed DDR Medium

Direct Drive Rotary servo motors

Direct Drive Rotary (DDR) servo motors eliminate the need for gearboxes and transmission components that are subject to mechanical wear, allowing processing and packaging machines to perform with higher precision and throughput.

More about Direct Drive Rotary servo motors >>
CDDR image medium

Cartridge DDR® servo motors

Cartridge DDR® servo motors combine the space-saving and performance advantages of a frameless motor with the ease of installation of a full-frame motor, so food and beverage machines are easier to build and maintain.

More about Cartridge DDR® servo motors >>
KBM Medium

KBM™ Series frameless motors

KBM™ Series frameless motors offer high performance, long life and simple installation in a motor kit that can be embedded directly for a lighter, more compact processing or packaging machine.

More about KBM™ Series frameless motors >>
AquaTRUE Medium

AquaTRUE™ gearheads

AquaTRUE™ gearheads eliminate the need for enclosures, shielding or mechanical transmissions, and withstand the frequent washdowns and harsh chemicals used in food and beverage processing and packaging.

More about AquaTRUE™ gearheads >>
KAS Group medium image

Kollmorgen Automation Suite™

Kollmorgen Automation Suite™ delivers a complete set of engineering tools and motion control components proven to speed development time and improve performance in food and beverage applications that rely on highly coordinated motion.

More about Kollmorgen Automation Suite™ >>
CT Series Medium PNG

Stepper motors

Stepper motors deliver near-servo performance using a brushless, feedback-free and maintenance-free design for precise, extremely cost-effective motion control in form/fill/seal, labeling and many other applications.

More about Stepper motors >>
P6000 Stepper Drive Medium

Stepper drives

Stepper drives for both AC and DC power applications are ideal for high-performance indexing applications, offering microstepping capabilities up to 50,000 steps per revolution with no need for feedback systems.

More about Stepper drives >>
US Production