Fix it Faster banner

Fix it Faster

For more than 70 years, Kollmorgen has provided motion solutions that make industrial machines more productive, precise and powerful. Through experience with hundreds of food and beverage applications, we’ve learned how innovative machines can be designed and built with fewer parts, so there’s less compliance and backlash due to worn parts and less risk of a breakdown. And if a problem does arise, fewer parts make it easier to diagnose and fix.

For example, our AKD PDMM® drive eliminates the need for a separate controller, providing a high-performance drive and Kollmorgen Automation Suite™ master control for up to seven additional drives all within a single, compact housing. Our Cartridge DDR® servo motor uses your machine’s own bearings to support the rotor, so you get all the advantages of a frameless direct drive motor with just a few turns of the wrench. And no one offers a larger selection of direct drive servo motors to eliminate components and provide optimum torque in a smaller, more reliable package. Build with fewer parts, and you’ll have fewer problems – plus an easier fix if a problem should occur.

To keep things running smoothly, Kollmorgen Automation Suite™ provides a single point of programming and diagnostics for your entire motion system. With support for IEC 61131, plus its own visual tools that make it easy to edit and validate high-quality motion and automation programs, Kollmorgen Automation Suite™ accelerates your up-front development process. And it accelerates mean time to repair (MTTR), so your machine stays more productive throughout its entire lifecycle.

AKD image medium

AKD™ Servo Drives

AKD™ servo drives provide industry-leading power density, performance and precision, and are available in washdown-duty decentralized versions for installation on the machine itself.

More about AKD™ Servo Drives >>
AKMH Servo Motors

Stainless Steel AKMH Series

The AKMH Series is built to withstand the most rigorous of washdown regimens. The combination of the AKMH’s IP69K construction and corrosion resistant materials, make for a servo motor that will last the life of your machine.

More about Stainless Steel AKMH Series >>
AKM41 MEDIUM

AKM™ servo motors

AKM™ servo motors offer more than a million standard configurations, including food-grade, washdown-duty and stainless steel versions.

More about AKM™ servo motors >>
Housed DDR Medium

Direct Drive Rotary servo motors

Direct Drive Rotary (DDR) servo motors eliminate the need for gearboxes and transmission components that are subject to mechanical wear, allowing processing and packaging machines to perform with higher precision and throughput.

More about Direct Drive Rotary servo motors >>
CDDR image medium

Cartridge DDR® servo motors

Cartridge DDR® servo motors combine the space-saving and performance advantages of a frameless motor with the ease of installation of a full-frame motor, so food and beverage machines are easier to build and maintain.

More about Cartridge DDR® servo motors >>
KBM Medium

KBM™ Series frameless motors

KBM™ Series frameless motors offer high performance, long life and simple installation in a motor kit that can be embedded directly for a lighter, more compact processing or packaging machine.

More about KBM™ Series frameless motors >>
AquaTRUE Medium

AquaTRUE™ gearheads

AquaTRUE™ gearheads eliminate the need for enclosures, shielding or mechanical transmissions, and withstand the frequent washdowns and harsh chemicals used in food and beverage processing and packaging.

More about AquaTRUE™ gearheads >>
KAS Group medium image

Kollmorgen Automation Suite™

Kollmorgen Automation Suite™ delivers a complete set of engineering tools and motion control components proven to speed development time and improve performance in food and beverage applications that rely on highly coordinated motion.

More about Kollmorgen Automation Suite™ >>
CT Series Medium PNG

Stepper motors

Stepper motors deliver near-servo performance using a brushless, feedback-free and maintenance-free design for precise, extremely cost-effective motion control in form/fill/seal, labeling and many other applications.

More about Stepper motors >>
P6000 Stepper Drive Medium

Stepper drives

Stepper drives for both AC and DC power applications are ideal for high-performance indexing applications, offering microstepping capabilities up to 50,000 steps per revolution with no need for feedback systems.

More about Stepper drives >>
US Production