Technologies banner

Technologies

Kollmorgen understands the food and beverage industry’s most difficult challenges. Motion is at our core. For more than 70 years, we have provided motion solutions that make industrial machines more productive, precise and powerful. Successful processing and packaging applications require high performance motion control solutions for demanding machine requirements such as:

  • Highly dynamic acceleration and deceleration
  • Fast, intelligent, precise motion control
  • High-torque applications
  • Coordination and synchronization of motion across multiple axes
AKD image medium

AKD® Servo Drives

AKD® servo drives provide industry-leading power density, performance and precision, and are available in washdown-duty decentralized versions for installation on the machine itself.

More about AKD® Servo Drives >>
AKMH Servo Motors

Stainless Steel AKMH Series

The AKMH Series is built to withstand the most rigorous of washdown regimens. The combination of the AKMH’s IP69K construction and corrosion resistant materials, make for a servo motor that will last the life of your machine.

More about Stainless Steel AKMH Series >>
AKM41 MEDIUM

AKM™ servo motors

AKM™ servo motors offer more than a million standard configurations, including food-grade, washdown-duty and stainless steel versions.

More about AKM™ servo motors >>
Housed DDR Medium

Direct Drive Rotary servo motors

Direct Drive Rotary (DDR) servo motors eliminate the need for gearboxes and transmission components that are subject to mechanical wear, allowing processing and packaging machines to perform with higher precision and throughput.

More about Direct Drive Rotary servo motors >>
CDDR image medium

Cartridge DDR® servo motors

Cartridge DDR® servo motors combine the space-saving and performance advantages of a frameless motor with the ease of installation of a full-frame motor, so food and beverage machines are easier to build and maintain.

More about Cartridge DDR® servo motors >>
KBM Medium

KBM™ Series frameless motors

KBM™ Series frameless motors offer high performance, long life and simple installation in a motor kit that can be embedded directly for a lighter, more compact processing or packaging machine.

More about KBM™ Series frameless motors >>
AquaTRUE Medium

AquaTRUE™ gearheads

AquaTRUE™ gearheads eliminate the need for enclosures, shielding or mechanical transmissions, and withstand the frequent washdowns and harsh chemicals used in food and beverage processing and packaging.

More about AquaTRUE™ gearheads >>
KAS Group medium image

Kollmorgen Automation Suite™

Kollmorgen Automation Suite™ delivers a complete set of engineering tools and motion control components proven to speed development time and improve performance in food and beverage applications that rely on highly coordinated motion.

More about Kollmorgen Automation Suite™ >>
Electric Cylinders - EC1 Medium

Electric Cylinders

Electric cylinders from Kollmorgen offer strong thrust, high speed and exceptional positioning accuracy. Designed to provide a clean, efficient replacement for hydraulic actuators and pneumatic cylinders, these high-precision, closed-loop systems have rapidly become the preferred alternative for many linear applications.

More about Electric Cylinders >>
Rodless Positioners - R2A Medium

Rodless Positioners

Instead of the moving rod of an electric cylinder, these rodless positioners feature a moving carriage supported by linear bearings within an extruded aluminum chassis. This design enables the rodless positioner to guide and support the load being positioned.

More about Rodless Positioners >>
DS4-6 Medium

Precision Tables

Precision tables are best suited for applications where accuracy and repeatability are more important than axial thrust. They can also be used in applications that require substantial moment load support, and they’re ideal building blocks for multi-axis positioning systems.

More about Precision Tables >>
CT Series Medium PNG

Stepper motors

Stepper motors deliver near-servo performance using a brushless, feedback-free and maintenance-free design for precise, extremely cost-effective motion control in form/fill/seal, labeling and many other applications.

More about Stepper motors >>
P6000 Stepper Drive Medium

Stepper drives

Stepper drives for both AC and DC power applications are ideal for high-performance indexing applications, offering microstepping capabilities up to 50,000 steps per revolution with no need for feedback systems.

More about Stepper drives >>
US Production