Radar Pedestals
The ability to respond quickly to radar tracking images depends on real-time accuracy and high image resolution. And the accuracy and resolution of these images depends on the size of the antenna and the ability to position it with continuous and unfailing precision. For decades, Kollmorgen motion solutions have been proven performers in the most critical positioning tasks and harshest battlefront conditions.
Torque and precise control for land-based systems
The motors used to position radar and satellite antennas must provide the torque needed to accelerate and decelerate the substantial mass of the antenna quickly and to hold position accurately. The entire system depends on servomotors that can respond instantly and precisely while operating continuously in all conditions.
Compact, efficient direct drive motors for vehicles and ships
For pedestals mounted on a ship or vehicle, the motion requirements are even more extreme. Positioning adjustments must be made constantly in response to ever-changing input from the control systems. The need for quick, precise, infinitely adjustable motion—combined with the need to accommodate very tight space and weight claims—means that direct-drive servomotors are the preferred choice. In particular, frameless motors enable the tightest integration within the confines of the pedestal design.
Reliable solutions from a supplier you can count on
Above all else, motion components for defense applications must operate with total reliability, even as they’re exposed to extremes of weather, corrosive conditions, vibration and shock. Kollmorgen supplies standard motors that deliver all the required torque, speed and precision, along with corrosion-free finishes, impervious seals and rugged construction to survive almost anything. We can also build completely custom components to the same environmental specifications—and deliver them in the quantities and on the schedule that military operations require, anywhere in the world.

Direct Drive Servomotors
Kollmorgen invented the direct drive technology that makes motion systems simpler, lighter, lower-maintenance and far more precise. We provide standard models, co-engineered modifications and fully custom motors to meet virtually any requirement.
More about Direct Drive Servomotors >>
Global Manufacturing and Support
Kollmorgen operates engineering, manufacturing and support facilities in every major region of the world. Our co-engineering teams ensure an exact fit for your application, and our global supply chain ensures reliable supply in the quantities you need, on time and on budget.
More about Global Manufacturing and Support >>