Micron MOTIONEERING®
Micron MOTIONEERING® is a complete web-based sizing, selection, and pricing application tool for Kollmorgen's wide variety of gearhead products. Two simple modes of operation make selection easy. After selecting a primary configuration for mounting and ratio, simply enter your application requirements for torque, speed and load. More advanced capabilities of motion profile and radial/axial force calculations can be performed. Choose from a wide assortment of pre-configured motors or enter your own custom motor dimensions. Program outputs include 3D model downloads, list prices, delivery times and ordering information.
www.MicronMOTIONEERING.com
Sizing and Selection by Application Requirement
- Primary configuration entries (mount, backlash, ratio requirements)
- Torque/speed entries via manual inputs or by motion profile
- Radial and axial force and distances can be considered
- Motor selection by manufacturer or custom entry
- Application and entry summary
- Solution set includes specifications, list price, lead time
Gearhead Selection by Model Number
- Selection of gearhead by family and design type
- Frame size and ratio selection
- RediMount™ kit generic configuration
- Pre-configured motor or custom entry