MOTIONEERING®


Motioneering Image Announcing MOTIONEERING® Application Engine 6.2.0–Kollmorgen's latest release of our premier motion sizing and selection software. This release features our new KBM™ Series Frameless Kit brushless motors with our AKD™ servo drive family, complementing our existing rotary and linear actuation systems. Sizing frameless motors and drive systems has never been easier. Using a mechanism project concept for collecting and saving multiple axes of load information, MOTIONEERING® can automatically calculate application results and compare against a database catalog of systems – recommending to our customers the most optimized set of Kollmorgen system solutions available.

The engine has the flexibility to sum the effects of multiple axes of motion for power supply and shunt regeneration sizing (rotary applications only). Versatile units-of-measure selection options for mechanism and motion profile data-entry, with the ability to convert data into other available units, makes this a convenient international tool. A user-friendly Help file teaches program functions and algorithms used to provide results.

Download MOTIONEERING Application Engine (v6.2.0)

 

MOTIONEERING Mechanism Projects 

Mechanism Projects


  • Direct drive entry, lead screw, conveyor
  • Rack and pinion, nip rolls
  • Direct Drive Rotary, Direct Drive Linear
  • Electric cylinder
 
 MOTIONEERING Catalog   

MOTIONEERING® Catalog

 
  • Rotary motor systems: servomotor, Direct Drive Rotary, stepper motors
  • Linear positioning systems: electric cylinders, rodless positioners, precision tables
 
 MOTIONEERING Solution Set Search Screen   

Solution Set Search Screen


  • Color-coded indication of system's ability to meet application requirements
  • Review system components specifications
  • Save, print, or create a pdf application report
  • Evaluate system performance curve with application points
 

 

MOTIONEERING® 6.2.0 Includes:

 

  • Added VLM and AKD systems
  • Added AKM8 and S700 systems
  • Added AKM gearmotor / AKD systems
  • Added BH & MH / S700 systems
  • Added Frameless DDR (F & FH) / AKD systems
  • Removed AKM / S600, AKM gearmotor / S600, and frameless DDR / S600 systems
  • Updated continuous current and torque ratings of all AKM with Q winding
  • Updated peak current (to 5 x continuous) and peak torque ratings of all AKM.  Updated AKM / AKD peak performance curves to reflect the increase in peak current rating (67 systems affected)
  • MOTIONEERING® v. 6.2.1 adds the following changes:
    • Updated VLM motor inertia values
    • Updated EC1 maximum available stroke lengths

 

Supported Operating Systems:

 

  • Microsoft® Windows 2000, XP, Vista, Windows 7

 

Download

Software Versions Products Links
MOTIONEERING® Application Engine
v6.2.0 (13.0 MB) (introduced May 2011)
Kollmorgen Read me First - v6.2.0  MOTIONEERING v6.2.0 
MOTIONEERING® Application Engine
v6.2.1 Upgrade Patch (9.0MB) (upgrades earlier versions to 6.2.1)
Kollmorgen Read me First - v6.2.1 Patch  MOTIONEERING v6.2.1 Patch