Engineer's Toolbar

Kollmorgen provides a convenient engineering toolbar to facilitate common technical calculations. Engineers and students alike will find this free tool to be extremely useful.

 

Click to View Screenshots
Material Density  Inertia Calculator 
Trig/Calculus Reference  Units Calculator 

Download Toolbar (1.2MB) 

 

Toolbar Features:

  • Unit conversion
  • 28 parameters, hundreds of units
  • Densities of materials - broad selection of materials and elements
  • Inertia calculations
    • Cylinder
    • Parallelepiped
    • Spherical shell
    • Sphere
    • Slender rod
    • Tetrahedron
  • Integrates with MOTIONEERING® Application Engine and other programs utilizing a simple copy and paste function
  • Trigonometric and calculus reference

 

Engineer's Toolbar System Requirements

  • Pentium 90MHz or higher IBM PC or compatible
  • Windows 98SE, NT 4.0, 2000, XP
  • 32 MB RAM
  • VGA or better graphics card