Generators

Kollmorgen's permanent magnet AC generators provide twice the power density in the same space as an alternator. They deliver from 10 to 250kW in the voltage you need, and feature a modular design that can be either air- or liquid- cooled and can be mounted in belt-driven, PTO or in-line configurations. We can also co-engineer integrated starter/generators to accommodate your vehicle architecture.

Find a Distributor
Contact Us
1-540-633-3545

 

Features

  • Available with 10 to 250 kW continuous power, wide constant power range
  • Commercial and Mil Spec offerings
  • Can be either air cooled or water ethylene glycol (WEG) cooled
  • Modular design supports belted, PTO and in-line configurations
  • Three-phase permanent magnet technology with both generator and motor-operation modes
  • Low inertia
  • Temperature supervision

 

Benefits

  • Flexible, modular design that works within your vehicle’s space constraints
  • Can be belt-driven, mounted to a power take-off (PTO) or direct-driven by the crankshaft to suit your vehicle’s needs
  • Belt-driven and PTO configurations fit within the space claim of an industry-standard alternator while delivering 2 to 4 times the power
  • Generates more kilowatts than any other under-the-hood system
  • Lighter weight, less space, lower maintenance and reduced risk
  • Based on the same permanent magnet technology that drives our super-efficient AKM motors
  • Available today from the company that has equipped millions of industrial vehicles with heavy-duty hybrid motors and power inverters since 1993: Kollmorgen

 

Generator: 950071

Power 

Continuous Power  

High Idle:  

Low Idle: 

30 kW 

17 kW 

Continuous Current  

High Idle:  

Low Idle: 

1100 Amps 

600 Amps 

Constant Power (30kW) 

2 x base speed 

Efficiency 

>90% 

Environmental 

Cooling Type 

Air (WEG optional) 

Max Air Cooling Temperature  

110°C (230°F) 

Ambient Operational Temperature 

-46°C to 110°C (-50°F to 230°F)MIL-STD-810F 

Storage Temperature 

-51°C to 71°C (-60°F to 160°F)MIL-STD-810F 

Sealing  

IP20[TS1]  (withstands submersion) 

Protection 

Withstands cleaning agents and liquidsMIL-STD-810F 

EMC 

MIL-STD-461E 

Mechanical (Belted Option) 

Generator  

Weight 

76.7 kg 

Rotor Inertia 

< 300 kg.cm² 

Dimensions (Belted Option) 

OD:  

Length: 

236 mm 

392 mm 


E-GEN Generator/Controller Systems

System 

Nominal DC voltage Udc 

Power continuous kW 

Generator Terminal Box Angle 

Generator 

Generator 

Part number 

Controller 

Controller 

Part number 

E-GEN2830 

28 

30 

Standard 

HV1BA-2025-D-000A (POC3, Obsolete) 

950071 

ACG2810 

83H45001A 

E-GEN2830 

28 

30 

Standard 

HV2BA-2020-D-000A 

951646 

ACG2810 

83H45001A 

E-GEN2830 

28 

30 

Standard +30° 

HV2BA-2020-D-001A 

951639 

ACG2810 

83H45001A 

E-GEN2830 

28 

30 

Standard +60° 

HV2BA-2020-D-002A 

953516 

ACG2810 

83H45001A 

E-GEN2830 

28 

30 

Standard +90° 

HV2BA-2020-D-003A 

953517 

ACG2810 

83H45001A 

E-GEN2830 

28 

30 

Standard -60° 

HV2BA-2020-D-004A 

953518 

ACG2810 

83H45001A 

E-GEN2830 

28 

30 

Standard -30° 

HV2BA-2020-D-005A 

953519 

ACG2810 

83H45001A 

E-GEN2810 

28 

10 

Standard 

HV2BA-2010-D-000A 

953521 

ACG2810 

83H45001A 

E-GEN2810 

28 

10 

Standard +30° 

HV2BA-2010-D-001A 

953522 

ACG2810 

83H45001A 

E-GEN2810 

28 

10 

Standard +60° 

HV2BA-2010-D-002A 

953523 

ACG2810 

83H45001A 

E-GEN2810 

28 

10 

Standard +90° 

HV2BA-2010-D-003A 

953524 

ACG2810 

83H45001A 

E-GEN2810 

28 

10 

Standard -60° 

HV2BA-2010-D-004A 

953525 

ACG2810 

83H45001A 

E-GEN2810 

28 

10 

Standard -30° 

HV2BA-2010-D-005A 

953526 

ACG2810 

83H45001A