Kollmorgen’s AKH motor platform is purpose-built to meet the challenges of heavy automotive electro-mobility. Delivering from 30kW to 300kW of power in high-voltage applications, AKH provides superior efficiency and ability to accommodate application-specific needs through our innovative, cost-effective modification capabilities. The result: reduced fuel consumption and increased range without the expense of a custom system.
Jennie Jones501 Main Street, Radford, VA 24141540-639-2495 x4113
Niina Tasbas+46 8 682 6457
Amanda Lee+86 21 61286413
Michiyo Fujisaki+81 3 5479 7705