Vehicle Power Generator Controllers

Our generator controllers are built for rugged use in the most demanding commercial and defense environments. Available in both low- and high-voltage versions, they deliver a wide, constant power range thanks to our advanced field-weakening technology. Modular architecture allows for easy expansion as your vehicle’s needs evolve. We offer controllers as individual components or matched with in-vehicle generators as a complete power platform.

Contact Us
1-540-639-2495 x4113

 

AC Superdrive (ACS) GEN6 Low-Voltage Controllers

  • Voltages from 24-80V and power levels from 5 to 50kVA
  • Standard features such as hill-hold, programmable braking/acceleration characteristics, and best performance curve, are supported in firmware
  • Optimal efficiency through state-of-the-art AC technology with flux vector control
  • Supports AC induction, AC synchronous, brushless DC motors
  • Selected models have optional series DC motor output
  • Small physical size, available with finned or flat heat sink for flexible integration
  • Available as I/O version (35pin interface) or CAN slave (23 pin interface) version
  • I/O version allows vehicle control to reside in the ACS, directly interfacing vehicle logic
  • Integrated CAN bus with support for diagnostics and software download
  • Peer to peer communication allows master-less communication between nodes on CAN bus
  • Rugged design with best-in-class quality and reliability

 
ACH200 Three-Phase Controllers:

  • Operation up to 800 VDC bus voltage to meet the needs of larger hybrid vehicles
  • Chassis or frame mounting
  • Liquid cooled
  • CAN communication, J1939 and / or CANopen
  • Three-phase permanent magnet motor or induction motor control
  • Both generator and motor operational mode
  • Resolver feedback
  • Speed, torque and voltage operation (closed current loop)
  • Motor/generator and heat sink temperature supervision
  • Selectable switching frequency 1, 4, 8 kHz
  • Hazardous voltage Interlock
  • Total software configurability for reproducible performance

 

AC Superdrive (ACS) GEN6 Low-Voltage Controllers

General 

Motor type

Induction AC, Synchronous AC, Brushless DC

Communication

CAN

Switching frequency

4, 8, 12, 16 kHz

Operating stator frequency

0-250 Hz

Control mode

Speed or current control

Connector

AMP SEAL 23-pin (CAN slave), AMP SEAL 35-pin (I/O version)

Operating temperature

-40°C to + 55°C (-40°F to +131°F)

Storage temperature

-40°C to +70°C (-40°F to +158°F), ambient humidity of 95%

Protection class

IP65

Standards

UL 583 and EC declaration of incorporation of partly completed machinery according to EN1175-1

Current and Output Ratings 

AC SuperDrive Model  

Nominal DC 

supply 

voltage 

Udc 

Rated current 

(S2, 2min) 

ARMS 

Rated current 

(S2, 1h) 

ARMS 

Rated power 

(S2, 2min) 

kVA 

Rated power 

(S2, 1h) 

kVA 

DWG 

ACS24XS* 

24 

350 

150 

9.0 

3.9 

1 

ACS24S 

24 

500 

200 

12.9 

5.5 

2a, 2b 

ACS36XS* 

36 

300 

125 

12.1 

5.1 

1 

ACS36S 

36 

450 

200 

18.2 

8.1 

2a, 2b 

ACS36S+ 

36 

500 

215 

20.2 

8.7 

2a, 2b 

ACS36M 

36 

675 

300 

27.3 

12.1 

3a, 3b 

ACS36L 

36 

900 

400 

36.4 

16.2 

3a, 3b 

ACS48XS* 

48 

250 

100 

13.8 

5.5 

1 

ACS48S 

48 

350 

150 

19.3 

8.3 

2a, 2b 

ACS48S+ 

48 

450 

200 

24.8 

11.0 

2a, 2b 

ACS48M 

48 

525 

225 

28.9 

12.4 

3a, 3b 

ACS48L 

48 

700 

300 

38.6 

16.5 

3a, 3b 

ACS48XL 

48 

875 

375 

48.2 

20.7 

3a, 3b 

ACS80S 

80 

220 

100 

20.7 

9.4 

2a, 2b 

ACS80M 

80 

330 

150 

31.1 

14.1 

3a, 3b 

ACS80L 

80 

440 

200 

41.5 

18.9 

3a, 3b 

ACS80XL 

80 

550 

250 

51.9 

23.6 

3a, 3b 


ACH200 Three-Phase Controllers

Rating 

Peak Power (10 sec)  

200 kW (10sec)  

Continuous Power  

120 kW  

Efficiency  

98%  

Fundamental Frequency Range  

0-667 Hz  

Operational Voltage 

Nominal DC voltage  

500 – 725 VDC  

Liquid Cooling 

Max inlet cooling temperature  

65°C (149°F)  

Nominal cooling fl ow  

20 l/min  

Pressure drop @ nominal cooling fl ow and 65°C  

20 kPa (0.20 bar)  

Cooling hose connection  

ISO 1179-1 G 1”  

Environmental 

Ambient Operational Temperature  

-40 °C ¥85 °C (-40°F¥185°F)  

Storage Temperature  

-40 °C ¥85 °C (-40°F¥185°F)  

Vibration  

ISO 16750-3, rms acc 58 m/s2 96h (x,y,z)  

Shock  

30 g (total 6000 cycles á 6ms)  

Sealing  

IP6K9K  

Protection  

Withstands cleaning agents and liquids  

EMC  

E-mark  

Connectors 

I/O  

Souriau UT0  

Motor/Generator  

Shielded cable  

DC  

Shielded cable  

Current Ratings 

Nominal DC 

Voltage UDC V 

600 

Motor/Generator current 

(Peak) ARMS 

450 

Motor/Generator current 

(Continuous) ARMS 

263 

Logic Power Supply 

Voltage V 

Model ACH200-14: 14 (9-16 operating) 

Model ACH200-28: 28 (20-32 operating) 

Americas:

Jennie Jones
501 Main Street, Radford, VA 24141
540-639-2495 x4113

Europe:

Niina Tasbas
+46 8 682 6457

China:

Amanda Lee
+86 21 61286413

Japan:

Michiyo Fujisaki
+81 3 5479 7705

US Production