These permanent magnet DC (PMDC) motors are SCR-rated and adhere to NEMA standards. They are available 90 or 180 VDC, from 1/4 to 2 HP.
We designed our next-generation AKD™ Series with the versatility, communications, power an... Learn More >>
We offer the highest-quality CAN, Ethernet, motor power and feedback cables.Learn More >>
Our gearheads incorporate TRUE Planetary™ gearing for high torque capacity, smooth operati... Learn More >>
Top-performing motors, drives and gearboxes designed to withstand the corrosive cleaners and high-pressure washdowns required to ensure regulatory compliance and food safety.