AKM Washdown

Kollmorgen AKM™ Washdown and Washdown Food Series motors are available in frame sizes 2 through 6. These innovative motors incorporate our industry-leading AKM electromagnetics within a housing protected by a 2-K coating and IP67-rated seal configuration. Stainless steel hardware is used on all precision interfaces. The food-grade model incorporates greases that are safe for incidental contact and consumption.

Contact Us
1-540-633-3545

Companion Products

  • AKD
    AKD

    We designed our next-generation AKD® Series with the versatility, communications, power an... Learn More >>

  • Cables
    Cables

    We offer the highest-quality CAN, Ethernet, motor power and feedback cables.Learn More >>

  • TRUE Planetary™ Gearheads
    TRUE Planetary™ Gearheads

    Our gearheads incorporate TRUE Planetary™ gearing for high torque capacity, smooth operati... Learn More >>

TypeTitleSizeDate 
TypeTitleSizeDate 

Brochure

Custom Motor Products BrochureCustom Motor Products Brochure954.7 KB5/17/2016Email
Washdown Data Sheet_en-US_revCWashdown Data Sheet_en-US_revC215.3 KB5/24/2012Email
TypeTitleSizeDate 
US Production