Washdown - Food Grade
Quality standards and legal regulations impose strict hygienic requirements on equipment used in the food and beverage, meat and dairy, pharmaceutical, and cosmetics industries. Many other industries also require motors that can withstand high-pressure washdowns and caustic chemicals in order to maintain a clean and productive environment. Kollmorgen supplies washdown and food-grade motors to meet the needs of these industries.

AKM Washdown
AKM Washdown and Washdown Food Series servomotors offer all torque, speed and precision of the standard AKM series along with protective 2-K coating, IP67-rated seals, stainless steel hardware and food-grade greases.
More about AKM Washdown >>
Stainless Steel W Series
The W Series delivers high torque and power density in a stainless steel servomotor designed for food-processing environments and high-pressure washdown.
More about Stainless Steel W Series >>