These brushless AC vehicle motors are efficient, durable and virtually maintenance-free—reducing lifetime vehicle costs and enabling a more compact vehicle design without the need for maintenance access. Kollmorgen can manufacture these motors in the high volumes that vehicle manufacturers require, with short lead times and a long-term commitment to provide service for the lifetime of the vehicle.
These 24-80V controllers are ideal for powering pump and traction applications in medium t... Learn More >>