PSM Motors

The brushless PSM Series motor is designed for use in advanced power steering (APS) applications, providing a cost-effective, maintenance-free alternative to hydraulic systems and inflexible steering columns. The complete APS system includes an AC drive and an I/O interface, and can be operated as a standalone system or as part of a CANopen® based programmable steering system.

Find a Distributor
Contact Us
1-540-633-3545

Companion Products

  • ACD
    ACD

    These compact controllers are suitable for use in steering applications as well as hydraul... Learn More >>

  • TSP and TSW Motors
    TSP and TSW Motors

    These brushless AC induction motors are efficient, durable and virtually maintenance free,... Learn More >>

  • VMC 30 Master Controller
    VMC 30 Master Controller

    Our next-generation master controller system enables cost-effective control for forklifts... Learn More >>

  • Four different power ranges from 24 to 80 VDC, with three gear ratios to cover a wide variety of vehicle applications including Class 1, 2 and 3 lift trucks
  • Reliable, low maintenance brushless AC motor with integrated speed reducer
  • APS system connects directly to the steering sensors and includes CANopen interface use in a programmable steering system
  • Standalone mode allows direct connection of most steering encoders
  • APS software is customizable through application programming or an extensive parameter set
  • I/O interface allows direct connection of most steering sensors
  • Smooth, quiet, reliable operation
TypeTitleSizeDate 
TypeTitleSizeDate 
TypeTitleSizeDate