Vehicle Motors
Compared to DC, AC electric vehicles offer smoother feel, seamless direction changes, improved electrical efficiency and regeneration, and reduced maintenance. Only Kollmorgen can provide the quality, volume, fast lead times and cost advantages to meet the needs of lift truck, golf cart and other electric vehicle manufacturers, with the long-term commitment to support fleets for decades to come.

PSM Motors
The brushless PSM motor is designed for use in advanced power steering (APS) applications, providing a cost-effective, maintenance-free alternative to hydraulic systems. The APS can be operated as a standalone system or as part of a CANopen® based programmable steering system.
More about PSM Motors >>
TSP and TSW Motors
These brushless AC induction motors are efficient, durable and virtually maintenance free, lowering vehicle lifetime costs while providing superior acceleration, braking and battery utilization. The TSP Series uses an open design, while the TSW Series adds a steel-wrapped, sealed housing.
More about TSP and TSW Motors >>