Our high pole count motors naturally turn at slower speeds (72 or 60 rpm). They only need a resistor-capacitor (RC) network to operate from single-phase AC utility power. These motors provide the highest torque in an AC synchronous motor for loads that operate at 72 rpm or slower. They are available in three frame sizes.
^ use this R/R/C phase shifting arrangement if very smooth operation is desired.