top pick

POWERPAC® K and N Series Stepper Motors

POWERPAC® hybrid stepper motors deliver more power in a smaller package. These rugged NEMA 34 and 42 (90 and 110 mm) motors combine optimal magnetics in a housingless frame with a large diameter rotor and innovative rotor-stator design to produce more torque and smoother microstepping. The K Series incorporates flux-focusing SIGMAX® technology for higher acceleration with 25 percent more torque.

Find a Distributor
Contact Us
1-540-633-3545

Companion Products

  • P7000 Series
    P7000 Series

    Kollmorgen's P7000 stepper drives provide you servo-like system performance with the cost ... Learn More >>

  • 6400 Series
    6400 Series

    These modular, high-performance microstepping drives support a broad range of requirements... Learn More >>

  • VLM
    VLM

    The new VLM family of servomotors provides exceptional torque-per-dollar for customers loo... Learn More >>

  • Wide range of standard options
  • Affordable co-engineered modifications with a short lead time to meet unique application requirements
  • N3 models, NEMA 34 (90 mm) motors are available in 4 stack lengths with torque ratings from 3.2 to 15.4 N-m (454 to 2,180 oz-in) nominal holding torque.
  • K3 models, NEMA 34 (90 mm) motors are available in 4 stack lengths with torque ratings from 4.08 to 19.7 N-m (578 to 2,790 oz-in) nominal holding torque.
  • N4 models, NEMA 42 (110 mm) motors are available in 3 stack lengths with torque ratings from 8.12 to 30.8 N-m (1,150 to 4,365 oz-in) nominal holding torque.
  • K4 models, NEMA 42 (110 mm) motors are available in 3 stack lengths with torque ratings from 10.4 to 40.3 N-m (1,470 to 5,700 oz-in) nominal holding torque.
  • Extensive selection of shaft configurations, terminations, windings and co-engineered modifications to suit your application needs, time frame and budget
  • Speeds up to 3,000 rpm meet the velocity demands of most high-torque applications
  • Improved torque linearity (above rated current) provides high peak torque to boost acceleration in intermittent-duty applications
  • High torque at moderate speeds to enable a cost-effective alternative to servomotors
  • Low detent torque harmonic provides smoother microstepping performance
  • K Series incorporates SIGMAX® technology for 25% more torque than N Series
  • Runs cooler than comparable steppers to provide longer, more reliable motor life
  • Special rotor design enables high acceleration
  • Rugged, “housingless” square frame means more torque in a smaller package
  • IP65 sealing for splashproof protection
  • Two-phase design is compatible with most drives and provides smoother microstepping and lower power input versus three-phase motors
  • Optional encoder mounting provisions

 

TypeTitleSizeDate 

Manuals

POWERPAC_Installation_bulletin_en-EN_RevAPOWERPAC_Installation_bulletin_en-EN_RevA513 KB4/27/2012Email
TypeTitleSizeDate