POWERMAX II® motors are the most powerful steppers available, providing the highest torque per motor size and speed range These NEMA 23 (60 mm) motors are available in half-, single-, and two-stack configurations with holding torques from 42 to 253 oz-in. The M Series includes SIGMAX® technology for higher torque and acceleration. We can provide co-engineered modifications to meet your exact needs.
Kollmorgen's P7000 stepper drives provide you servo-like system performance with the cost ... Learn More >>
These modular, high-performance microstepping drives support a broad range of requirements... Learn More >>
The new VLM family of servomotors provides exceptional torque-per-dollar for customers loo... Learn More >>
Kollmorgen's online product selector can assist you in selecting the product that best fits your application needs.
From the radiology department to the surgical table, better motion means better healthcare.
Kollmorgen's premier application sizing and selection software can assist you with sizing and selecting a motion system.