PMX Series

Kollmorgen continues its winning heritage in hybrid stepper motors with the PMX motor family. Leveraging best practices from customer preferred products, the PMX series delivers a wider breadth of frame sizes and options in an affordable, low-cost solution. View our PMX Interactive Flip Book for more information.

Contact Us
1-540-633-3545

Companion Products

  • P5000 Stepper Drive
    P5000 Stepper Drive

    The P5000 is a compact micro-stepping stepper drive optimized for high system performance ... Learn More >>

  • P7000 Series
    P7000 Series

    Kollmorgen's P7000 stepper drives provide you servo-like system performance with the cost ... Learn More >>

  • Stepper Optimizer
    Stepper Optimizer

    Optimize your step motor solution using our NEW sizing tool - Stepper OptimizerLearn More >>

The new PMX series adds smaller 08, 11, and 14 frame sizes to the traditional 17, 23 and 34 frame sizes offered by Kollmorgen. Each frame size is built with high quality construction which translates to reliability in the field and long service life.

Motor Model NEMA Frame, (mm) Number of length options Top-End Holding Torque [oz-in] Top-End Holding Torque [Nm]
PMX08 08 (20.2) 2 4.0 0.028
PMX11 11 (28.0) 3 16.7 0.118
PMX14 14 (35.2) 3 26.4 0.186
PMX17 17 (42.3) 5 107 0.756
PMX23 23 (56.4) 4 378 2.67
PMX34 34 (85.9) 4 1739 12.28

Kollmorgen PMX stepper motors offer:

  • High torque/dollar – High quality performance in an affordable low-cost solution
  • Wide range of standard options including: bipolar and unipolar windings, integral connectors, shaft flats and keyways, rear shafts, IP65 sealing.
  • Options for 1.8 and 0.9 degree step angles (PMX17 and PMX23)
  • Easy to apply worldwide – CE, RoHS, REACH

Localized Kollmorgen support offers access to immediate technical expertise. Kollmorgen’s flexible manufacturing means seamless co-engineering capabilities. These include:

  • Shaft modifications – special shaft dimensions special features including: flats, spline shafts, helical gears, and acme leadscrews.
  • Winding modifications –special windings to match current, resistance, or inductance requirements.
  • Connectors and leadwire – special leadwire colors and customer-specified connectors.
  • Encoders – factory mounted incremental or absolute encoders with various line counts.
  • Gearboxes – factory mounted planetary and spur (offset) gearboxes.

Kollmorgen offers competitive lead times for both standard and custom motors. Kollmorgen’s competitive pricing means that OEMs no longer have to make tradeoffs on motor quality, performance or technical support to obtain lower costs.

TypeTitleSizeDate 

Installation

PMX Installation Brief EN REV APMX Installation Brief EN REV A1.1 MB6/16/2016Email

Welcome to the new Kollmorgen interactive 3D Modeling site.  To access our 3D models, start by selecting the frame size (PMX08 through PMX34).  Then configure your model by selecting, stack length, winding, step angle, connection options, front shaft, and rear shaft options.  Click on the generate preview button and your model will appear.  Move to the CAD Download tab to access your model in a wide variety of CAD software types and versions.  You can even download a quick pdf of the model you selected for quick reference.

US Production