E and H Hybrid Series Stepper Motors

These high-efficiency, low-loss stepper motors have a conventional, round frame in NEMA 23, 34 and 42 frame sizes (60, 90 and 110 mm). A wide variety of standard windings, connectors and options suit general-purpose applications with holding torques up to 27.95 N-m (3,958 oz-in). The E Series features SIGMAX® technology for higher torque and acceleration rates.

Find a Distributor
Contact Us
1-540-633-3545

Companion Products

  • CT Series
    CT Series

    CT series motors incorporate innovative cooling technology, high-torque magnetic designs, ... Learn More >>

  • VLM
    VLM

    The new VLM family of servomotors provides exceptional torque-per-dollar for customers loo... Learn More >>

  • POWERMAX M and P series
    POWERMAX M and P series

    The POWERMAX II®M and P Series provides the highest torque in a stepper motor. These NEMA ... Learn More >>

  • Conventional round frame design available in NEMA 23, NEMA 34 and NEMA 41
  • Holding torques up to 27.95 N-m (3,958 oz-in)
  • Highly customizable to fit nearly any application
  • Both E and H Series motors provide the high speed capability required for rapid traverse applications
  • E Series general-purpose motors feature our patented SIGMAX®  technology  for higher torque and acceleration rates
  • Select from terminal board connections (via conduit), MS connectors or flying lead connections in waterproof or standard enclosures (flying leads not available in NEMA 23 frames)
  • NEMA 34 and 42 models are UL Recognized and feature Class B insulation
  • NEMA 34 and 42 models are rated for IP65 with “C” (MS Connector), “L” (Terminal Board) or “M” (Terminal Board) construction, with shaft seal

 

TypeTitleSizeDate 

Installation

EH-Hybrid_Installation-Bulletin_en-US_RevAEH-Hybrid_Installation-Bulletin_en-US_RevA535.1 KB11/3/2011Email
TypeTitleSizeDate 

Catalog

Stepper Motors Catalog_en-US_revA(2)Stepper Motors Catalog_en-US_revA(2)14.8 MB2/21/2012Email