CT Series

CT series motors incorporate innovative cooling technology, high-torque magnetic designs, rugged bearings and high-voltage insulation systems. These high-torque motors support large mechanical loads, and can be used with any stepper drive. CT Series motors are available in the most popular sizes (NEMA 17, 23 and 34) and are available with a variety of lengths, windings and shafts.

Contact Us
1-540-633-3545

Companion Products

  • P7000 Series
    P7000 Series

    Kollmorgen's P7000 stepper drives provide you servo-like system performance with the cost ... Learn More >>

  • 6400 Series
    6400 Series

    These modular, high-performance microstepping drives support a broad range of requirements... Learn More >>

  • VLM
    VLM

    The new VLM family of servomotors provides exceptional torque-per-dollar for customers loo... Learn More >>

  • High torque magnetic design features a large rotor diameter, small air gap, high energy magnets and computer controlled winding to provide maximum torque in the smallest size
  • Aluminum shell and end-caps quickly remove heat from the motor, allowing for higher current and torque ratings while running at a lower temperature for longer motor life
  • Large bearing system accommodates high thrust loads and high side loading
  • High voltage molded insulation system encases the stator, eliminating joints and gaps to improve reliability and increase voltage ratings
  • CT Series motors can be used with all standard stepper drives, as well as high-voltage, high-performance drives
  • Available in NEMA 17, 23 and 34 sizes with a wide selection of lengths, windings and shafts

 

US Production