top pick

VLM

With a design targeted for the most common servomotor features and offering torque ranges from 0.5N-m to almost 16 N-m, VLM delivers all the torque and performance of a servo while helping you control application costs.

Find a Distributor
Contact Us
1-540-633-3545

Companion Products

  • AKD
    AKD

    We designed our next-generation AKD™ Series with the versatility, communications, power an... Learn More >>

  • S200
    S200

    S200 servo drives are the first series of all-digital industrial drives with a velocity lo... Learn More >>

  • TRUE Planetary™ Gearheads
    TRUE Planetary™ Gearheads

    Our gearheads incorporate TRUE Planetary™ gearing for high torque capacity, smooth operati... Learn More >>

 

 Features

  • NEMA 23 and 34 frame sizes (60 mm and 90 mm)
  • 120/240 VAC, 160/320 VDC
  • Rated speeds up to 6,000 rpm
  • Up to 15.9 N-m peak, 4.5 N-m continuous
  • CE, UL, cUL pending
  • RoHS compliant
  • IP40 protection
  • 1 m and 3 m lead lengths available
  • Standard cabling options for direct connection to AKD drives (resolver or encoder feedback)
  • Standard cabling options for direct connection to S200 (Hall feedback)

 

Options

  • Feedback devices: resolver, encoder, and Hall sensors
  • Shaft ends: keyway, flat, smooth
  • Molex, Firewire (Direct to S200-VTS), D-SUB (direct to AKD) and flying leads

 

Benefits

  • Exceptional quality and value
  • Standard motor sizes, windings and mounts to meet most application needs
  • Easy to use, with standard connector options and matching cables

Frame Size 

VLM2 

VLM3 

Stack Length 

1,2,3

1,2,3

Windings 

C,E,D,G

E,H,J

Max BUS (VDC)
Max Stall Tc
 

320

320

Nm (lb-in) 

1.18 (10.4)

4.53 (40.1)

Max Tp
Nm (lb-in)
 

4.2 (37.2)

15.9 (140.7)

Max Rated Speed (RPM) 

6000

6000

Max Rated Power
@ Max BUS
kW (Hp)
 

.38 (.51)

1.24 (1.66)

TypeTitleSizeDate 
TypeTitleSizeDate 

Catalog

VLM_Selection_Guide_en-US_revBVLM_Selection_Guide_en-US_revB2.4 MB1/18/2012Email
TypeTitleSizeDate 

3D Interactive Models

vlm21avlm21a2.2 MB11/4/2011Email
vlm21bvlm21b2.2 MB11/4/2011Email
vlm21cvlm21c2.2 MB11/4/2011Email
vlm21dvlm21d2.2 MB11/4/2011Email
vlm21evlm21e2.2 MB11/4/2011Email
vlm21fvlm21f2.2 MB11/4/2011Email
vlm21gvlm21g2.2 MB11/4/2011Email
vlm22avlm22a550.1 KB11/4/2011Email
vlm22bvlm22b2.2 MB11/4/2011Email
vlm22cvlm22c2.2 MB11/4/2011Email
vlm22dvlm22d2.2 MB11/4/2011Email
vlm22evlm22e539.3 KB11/4/2011Email
vlm22fvlm22f2.2 MB11/4/2011Email
vlm22gvlm22g2.2 MB11/4/2011Email
vlm23avlm23a549 KB11/4/2011Email
vlm23bvlm23b2.1 MB11/4/2011Email
vlm23cvlm23c551.3 KB11/4/2011Email
vlm23evlm23e540.2 KB11/4/2011Email
vlm23fvlm23f2.1 MB11/4/2011Email
vlm23gvlm23g541.9 KB11/4/2011Email
vlm31avlm31a2.5 MB11/4/2011Email
vlm31bvlm31b2.6 MB11/4/2011Email
vlm31cvlm31c2.5 MB11/4/2011Email
vlm31dvlm31d2.6 MB11/4/2011Email
vlm32avlm32a2.4 MB11/4/2011Email
vlm32bvlm32b2.5 MB11/4/2011Email
vlm32cvlm32c2.4 MB11/4/2011Email
vlm32dvlm32d2.4 MB11/4/2011Email
vlm33avlm33a2.4 MB11/4/2011Email
vlm33bvlm33b2.4 MB11/4/2011Email
vlm33cvlm33c2.4 MB11/4/2011Email
vlm33dvlm33d2.4 MB11/4/2011Email