History
History

The year 2016 marks Kollmorgen’s 100-year anniversary, a century of innovative solutions that have brought big ideas to life, kept the world safer, and improved peoples lives.Through the decades, ... Mehr erfahren >>

Servo Motors

A servo motor is a rotary actuator that allows for precise control of angular position. It consists of a motor coupled to a sensor for position feedback. It also requires a servo drive to complete the system. The drive uses the feedback sensor to precisely control the rotary position of the motor. This is called closed-loop operation. By running the system closed-loop, servo motors provide a high performance alternative to stepper and AC induction motors.

Kollmorgen’s family of servo motors gives you unprecedented choice and flexibility from a wide range of standard products so you can select the best servo motor for your application. By pairing our servo motors with our family of plug-and-play servo drives, selecting the right motion control products has never been easier.

Standard Kollmorgen servo motors and servo drives offer the best of both worlds – the exact specifications of a custom solution with the faster delivery times and lower cost of a standard catalog product. For your truly unique motion control applications, work with our engineering team to customize a solution for your machine design. Either way, standard product or customized, we can help you choose the motion control solution that meets your exact requirements.

Kollmorgen offers servo motors that fit many types of environments. Whether you need a servo motor that is designed for the washdown environments found in food and beverage, the explosion proof environments found in oil and gas or extreme temperature environments, Kollmorgen has you covered.

AKM41 MEDIUM

AKM Series

Our best-in-class, high-performance servomotors offer a wide range of mounting, connectivity, feedback and other options. More than 500,000 standard models are available along with co-engineered modifications to suit almost any application requirement. Gearmotor, washdown and food-grade versions are available.

More about AKM Series >>
AKMH 265x265 Image

Stainless Steel AKMH Series

The new AKMH Series is built to withstand the most rigorous of washdown regimens. The combination of the AKMH’s IP69K construction and corrosion resistant materials, make for a servo motor that will last the life of your machine.

More about Stainless Steel AKMH Series >>
Goldline W SMALL

Stainless Steel W Series

The Goldline W Series features food-grade grease, stainless steel housing and shaft, and special seals designed to withstand high-pressure washdown.

More about Stainless Steel W Series >>
VLM Servo Motors

VLM

The new VLM family of servomotors provides exceptional torque-per-dollar for customers looking for a low-cost motor with optimal performance.

More about VLM >>
Goldline B(H) & M(H) Series small

Kollmorgen Goldline® Series Servo Motors

The Kollmorgen Goldline® Series provides optimum performance for applications that involve rapid acceleration/deceleration, compliant loads or large inertia mismatches. These motors are available for 230 and 400/480 VAC line voltage. We also offer explosionproof, washdown and submersible models.

More about Kollmorgen Goldline® Series Servo Motors >>
R Series Medium

Serviced Motors

While these servomotors are not available for new applications, Kollmorgen continues to provide replacement motors and support for existing customers.

More about Serviced Motors >>
US Production