The S Series includes two frame sizes with NEMA 23 and NEMA 34 mounts as well as metric mount versions. These motors are currently available to support existing customers only. For new applications we recommend the AKM Series, which includes similar mounting capabilities
Our best-in-class, high-performance servomotors offer a wide range of mounting, connectivi... Learn More >>
The new VLM family of servomotors provides exceptional torque-per-dollar for customers loo... Learn More >>
The Kollmorgen Goldline® Series provides optimum performance for applications that involve... Learn More >>
Typical Maximum ContinuousRated Torque (Nm) and Speed (rpm)
Torque Range
Speed Range
S Series240VAC, 320VDC
S20
0.32–1.5
3,400 –12,500
S30
1.9–6.4
1,300 –3,900
S Series400VAC, 560VDC
4.0 –4.3
3,000
S Series480VAC, 640VDC
3.6 –3.9
3,600– 3,900