R Series Servo Motors

The R series includes five frame sizes of high performance servo motors with rare earth magnetics. These motors are available to support existing customers only. For new applications we recommend AKM Series motors. For explosion-proof applications, we recommend the EB Series.

Contact Us
Contact Us
1-540-633-3545

Companion Products

  • AKM Series
    AKM Series

    Our best-in-class, high-performance servomotors offer a wide range of mounting, connectivi... Learn More >>

  • VLM
    VLM

    The new VLM family of servomotors provides exceptional torque-per-dollar for customers loo... Learn More >>

  • Kollmorgen Goldline® Series Servo Motors
    Kollmorgen Goldline® Series Servo Motors

    The Kollmorgen Goldline® Series provides optimum performance for applications that involve... Learn More >>

  • 1.7 to 53 N-m (15 to 473 lb-in) continuous torque
  • Wide range of sizes
  • Speeds to 7,000 RPM meet very high speed application requirements
  • Rugged brushless construction eliminates the need to replace brushes and stands up to the rigors of the factory floor
  • High torque over a wide speed range provides improved machine throughput
  • Rare earth magnets
  • Anti-cog motor design offers smooth low-speed operation
  • IP65 sealing offers resistance to dust and low pressure water jets
  • Class H insulation provides longer life for reduced machine downtime
  • Overtemperature thermistor protects against motor damage

 

 

Typical Maximum Continuous
Rated Torque (Nm) and Speed (rpm)

Torque Range

Speed Range

R Series

R20

0.17–1.0

3,000–11,000

R30

0.76–3.7

1,700 –7,000

R40

3.6–7.3

1,500–5,300

R60

4.4–17.6

1,400–6,000

R80

10.1–48.6

1,200–4,000

R Series Explosion-proof

R30P

0.62–3.0

1,900–7,000

R60P

3.6–14.4

1,500–6,000

TypeTitleSizeDate 
TypeTitleSizeDate 

Brochure

Custom Motor Products BrochureCustom Motor Products Brochure954.7 KB5/17/2016Email

Catalog

Servo_Motor_Selection_Guide_en-EN_2003.pdfServo_Motor_Selection_Guide_en-EN_2003.pdf1.8 MB10/20/2011Email

Manuals

PacSci_R_Series_Wiring_en_US_2005.pdfPacSci_R_Series_Wiring_en_US_2005.pdf174.5 KB10/20/2011Email
US Production