F Series Servomotors

The F4 family includes high-performance, high-inertia motors. These motors are similar to the R4 family, except that the rotor is a special high-inertia design. They are available to support existing customers only. For new applications, we recommend the AKM Series, which includes similar mounting capabilities. If extremely high inertia is required, beyond what the AKM models can provide, we recommend the M or MH families of products

Find a Distributor
Contact Us
1-540-633-3545

Companion Products

  • AKM Series
    AKM Series

    Our best-in-class, high-performance servomotors offer a wide range of mounting, connectivi... Learn More >>

  • VLM
    VLM

    The new VLM family of servomotors provides exceptional torque-per-dollar for customers loo... Learn More >>

  • Kollmorgen Goldline® Series Servomotors
    Kollmorgen Goldline® Series Servomotors

    The Kollmorgen Goldline® Series provides optimum performance for applications that involve... Learn More >>

TypeTitleSizeDate 
TypeTitleSizeDate 
TypeTitleSizeDate