top pick

Centurion LSM Series

LSM low inertia servomotors offer very high torque in a compact package, providing a rugged, cost-effective solution for applications such as smart conveyors, packaging machinery, punch press/material feeding, robotic pick and place, high duty cycle applications and more. High-energy neodymium rare earth permanent magnet rotors deliver high acceleration while the unique stator assembly provides superior heat transfer for reliable operation.

Contact Us
1-540-633-3545

 

  • High energy neodymium magnet rotors provide high acceleration/deceleration in minimum package size
  • Eight pole motor design for high torque and low cogging
  • Temperature sensors built into windings allow intelligent shut down in overload conditions
  • Unique stator design provides optimal thermal transfer to handle high hit-rate, demanding applications
  • High radial load rating allows use of direct mount pinions and belt pulleys for cost-effective application
  • Standard cable sets simplify machine design, build and commissioning
  • Flexible feedback options include incremental encoder standard, with high resolution and multi-turn absolute encoder available
  • IEC form factor simplifies machine design by allowing use of standard gearboxes and mounting plates
  • IP65 packaging ensures reliable operation in harsh environments
  • Maintenance-free design
  • UL, cUL and CE Mark allow worldwide application

 

 

230 Volt LSM Motors

 

 

Motor Model  

LSM54-3-602  

LSM63-6-602  

LSM63-12-602  

LSM75-21-602  

LSM75-29-602  

Mechanical Data  

Rotor Moment of Inertia  

lb-in-s2 

kg-m2 

lb-in-s2 

kg-m2 

lb-in-s2 

kg-m2 

lb-in-s2 

kg-m2 

lb-in-s2 

kg-m2 

.00003 

.0000029 

.00011 

.000013 

.00017 

.00002 

.00029 

.000033 

.00039 

.000044 

Motor Net Weight  

lb 

kg 

lb 

kg 

lb 

kg 

lb 

kg 

lb 

kg 

1.5 

.7 

3.1 

1.4 

4.0 

1.8 

6.8 

3.1 

8.6 

3.9 

Winding Data  

KT (Nm/Amp)  

.35  

.35  

.36  

.42  

.40  

KEVoltage Constant2(V/kRPM)  

43  

43  

43  

49  

49  

Winding Resistance Ph to phase @ 25°C  

30.29  

8.49  

3.68  

2.26  

1.32  

Winding Inductance Phase to phase (mH)  

57.5  

26.2  

13.0  

17.9  

12.4  

 

460 Volt LSM Motors


 

 

Motor Model  

LSM100-22-454  

LSM100-35-454  

LSM100-46-454  

LSM130-78-454  

LSM130-102-304  

Mechanical Data  

Rotor Moment of Inertia  

lb-in-s2 

kg-m2 

lb-in-s2 

kg-m2 

lb-in-s2 

kg-m2 

lb-in-s2 

kg-m2 

lb-in-s2 

kg-m2 

.001 

.00011 

.0013 

.000144 

.0015 

.00017 

.0036 

.00041 

.0049 

.00055 

Motor Net Weight  

lb 

kg 

lb 

kg 

lb 

kg 

lb 

kg 

lb 

kg 

9.3 

4.2 

11.7 

5.3 

13.9 

6.3 

22 

10.0 

26 

11.8 

Winding Data  

KT(Nm/Amp)1  

.82  

.86  

.88  

.88  

1.28  

KE (V/KRPM) Voltage Constant  

99  

103  

106  

107  

154  

Winding Resistance Ph to phase @ 135°C  

10.7  

5.9  

3.9  

1.68  

2.2  

Winding Inductance Phase to phase (mH)  

25.8  

16.8  

12.44  

8.46  

12.4  

 

 

Motor Model  

LSM165-119-454  

LSM165-173-304  

LSM165-221-454  

LSM215-301-304  

LSM215-451-204  

LSM215-589-204  

Mechanical Data  

Rotor Moment of Inertia  

lb-in-s2 

kg-m2 

lb-in-s2 

kg-m2 

lb-in-s2 

kg-m2 

lb-in-s2 

kg-m2 

lb-in-s2 

kg-m2 

lb-in-s2 

kg-m2 

.0081  

.00092  

.0113  

.00128  

.0146  

.00165  

.0376  

.00425  

.0531  

.0060  

.0681  

.0077  

Motor Net Weight  

lb  

kg  

lb  

kg  

lb  

kg  

lb  

kg  

lb  

kg  

lb  

kg  

35.7  

16.2  

41.2  

18.7  

46.3  

21.0  

68.4  

31.0  

84.9  

38.5  

100.3  

45.5  

Winding Data  

KT(Nm/Amp)1 

.87  

1.29  

.91  

1.22  

1.84  

1.84  

KE(V/KRPM) Voltage Constant  

105  

1.56  

109  

147  

222  

222  

Winding Resistance Ph to phase @ 135°C  

0.76  

0.98  

0.33  

0.38  

0.50  

0.31  

Winding Inductance Phase to phase (mH)  

6.68  

9.6  

3.6  

6.94  

10.0  

7.4  

 

 

1Peak value of per phase sine wave Amps

2Peak value of sinusoidal phase to phase Volts

TypeTitleSizeDate 

Brochure

Centurion-Servo-Systems-Brochure_en-US_Rev2011Centurion-Servo-Systems-Brochure_en-US_Rev2011489.3 KB11/8/2011Email
TypeTitleSizeDate 
US Production