While these servomotors are not available for new applications, Kollmorgen continues to provide replacement motors and support for existing customers.
The F4 family includes high-performance servomotors with a special high-inertia design.
The PMA family of motors includes five frame sizes of high performance servomotors, ranging in size from 55mm square to 190mm square.
The R series includes five frame sizes of high performance servomotors with rare earth magnetics.
The S Series includes two frame sizes with NEMA 23 and NEMA 34 mounts as well as metric mount versions.
The Centurion™ Series includes servomotors in a variety of frame sizes, inertias and torque ranges. This series has been designed to provide models with optimum performance characteristics for a wide range of industrial applications.