Skip to main content
 
Kollmorgen Essentials Servo Drive

Optimize Your Servo System

Pair AKMH hygienic motors with Kollmorgen Essentials™ Drive for high-performance motion at a lower overall system cost.

Learn More

 
AKMH Servo Motor 600px

Stainless Steel AKMH Series

AKMH stainless steel servo motors are engineered to deliver dependable servo performance in applications subject to frequent, aggressive washdown and strict hygienic requirements. With robust stainless-steel construction and IP69K protection, AKMH motors support open machine designs while helping machine builders simplify cleaning, system integration and commissioning.

Global
Product available worldwide

Designed for Efficient Cleaning

The AKMH motor housing is designed to minimize flat surfaces, crevices and exposed fasteners that could retain moisture or contaminants. Sloped surfaces and sealed interfaces support effective washdown procedures and help reduce cleaning effort, contributing to improved machine availability and enabling use in open machine designs without protective covers.

Machine washdown

AKMH52L Transparent

Flexible Servo Performance

The AKMH series is available in multiple frame sizes and winding options to support a wide range of torque, speed and power requirements. This flexibility allows machine builders to apply a consistent hygienic motor solution across multiple axes while tailoring performance to specific application needs.

Features

  • IP69K‑rated motor and cable designed for frequent high‑pressure, high-temperature washdowns and aggressive cleaning agents
  • Smooth, round 316L stainless steel housing for hygiene and corrosion resistance
  • No external bolts, washers, fasteners or crevices that could trap contaminants
  • Sloped rear cover prevents liquid pooling, even in vertical mounting
  • EHEDG and 3A compliant hygienic design
  • FDA‑approved, food‑grade materials and seals

Get a Quote Catalog

SFD-M

With the integrated SFD-M device providing multi-turn absolute feedback, customers can expect positioning performance comparable to Hiperface® or EnDat® feedback—without added cost.

  • Single-turn resolution of 24 bits and multi-turn resolution of 16 bits
  • Energy-harvesting technology eliminates the need for battery backup cables, which eliminates costly setbacks from unplanned downtime due to battery failure, retaining absolute positioning information even when the system is powered down or during a power outage or shutdown
  • Onboard memory enables plug-and-play parameterization of the motor to compatible Kollmorgen drives reducing setup time and enabling faster commissioning

Learn More

Specifications

 Rated Power Range
(kW)
Continuous Torque Range
(Nm)
Peak Torque Range
(Nm)
Max Speed
(RPM)
Motor Diameter
(mm)
AKMH20.18 - 0.44.31 - 1.151.47 - 4.69800074
AKMH30.41 - 0.900.91 - 2.63.95 - 10.43800085
AKMH40.77 - 1.241.8 - 5.46.23 - 20.26000114
AKMH51.08 - 2.554.17 - 13.211 - 38.55500132
AKMH62.1 - 5.510.4 - 21.527.3 - 58.74000186

Summary of 19 available AKMH sizes. See the AKMH Catalog for more details

Catalog

Servo Motor Product Selector

Kollmorgen Product Selector

Media & Downloads

Title File Language Date Share URL
AKMH Bulkhead Adapter Installation Bulletin English
Share URL /sites/default/files/public_downloads/Installation%20Bulletin%20-%20AKMH%20Bulkhead%20Adapter%20FA0019H.pdf
AKMH Flying Leadas Dual Cables Thermal in Power Installation Bulletin English
Share URL /sites/default/files/public_downloads/Installation%20Bulletin%20-%20AKMH%20Flying%20Leadas%20Dual%20Cables%20Thermal%20in%20Power%20FA0013H.pdf
AKMH Flying Option Installation Bulletin - Dual Cables English
Share URL /sites/default/files/public_downloads/Installation%20Bulletin%20-%20AKMH%20Flying%20Option%20-%20Dual%20Cables%20FA0006H.pdf
AKMH Instruction Manual EN DE English, German
Share URL /sites/default/files/2026-04/AKMH-Install-Manual-Multilingual.pdf
AKMH Part Number Scheme (US) English
Share URL /sites/default/files/public_downloads/akmh_e_us.pdf
AKMH Vented Connector Dual Cables R Option Installation Bulletin English
Share URL /sites/default/files/public_downloads/Installation%20Bulletin%20-%20AKMH%20Vented%20Connector%20Dual%20Cables%20R%20Option%20FA0005H_0.pdf
AKMH Vented Connector Installation Bulletin English
Share URL /sites/default/files/public_downloads/Installation%20Bulletin%20-%20AKMH%20Vented%20Connector%20FA0003H.pdf
Kollmorgen Accessories Guide for AKD2G, AKD and S700 North America EN English
Share URL /sites/default/files/public_downloads/AKD2G%20AKD%20S700%20Accessories%20Guide%20North%20America%20EN%20REV%20K.pdf
Kollmorgen 2G Cable Guide English
Share URL /en-us/products/accessories/cables/literature/kollmorgen-2g-cable-guide
Title Language Date Share URL
Kollmorgen Full-line Catalog English Share URLview
AKMH Stainless Steel Washdown Motor Catalog English Share URLview

These files cover the standard product family line. For environmental declarations for custom products, i.e. part numbers containing “S” or “X”, visit our Environmental Compliance search.

Title File Language Date Share URL
AKMH Certification NSF/ANSI 169 English
Share URL https://info.nsf.org/Certified/Food/Listings.asp?Company=C0175105&Standard=169
AKMH EU Declaration of Conformity English
Share URL /sites/default/files/2023-12/AKMH_DoC_CE_04DEC23.pdf
AKMH REACH SVHC Certificate of Compliance English
Share URL /sites/default/files/public_downloads/REACH_223_Standard%20AKMH.pdf
AKMH Regulation RoHS EN English
Share URL /sites/default/files/2025-11/AKMH-Regulation-RoHS-EU-EN.pdf
AKMH UKCA Declaration of Conformity English
Share URL /sites/default/files/2023-12/AKMH_DoC_UKCA_USA.pdf
CE Technical Notice - Servo and Stepper Motors Efficiency English
Share URL /sites/default/files/2026-01/CE%20Technical%20Notice%20on%20Efficiency%20for%20Servo%20and%20Stepper%20Motors%2008Jan25.pdf
CEL China Efficiency Labelling for Servo and Stepper Motors English
Share URL /sites/default/files/2026-01/CEL%20Technical%20Notice%20on%20Efficiency%20for%20Servo%20and%20Stepper%20Motors%2008JAN25.pdf
China Compulsory Product Certification (CCC Technical Notice) English
Share URL /sites/default/files/2026-01/CCC%20Technical%20Notice%20on%20Scope%20of%20Kollmorgen%20Products%2008JAN25.pdf

These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work.

Title File Language Date Share URL
2D/3D Product Model English
Share URL https://www.kollmorgen.com/en-us/service-and-support/technical/3d-models

Easy-to-Clean, Durable Motion Systems for Food Processing and Packaging

The food processing and packaging industry plays a major role in ensuring that the final product is safe to consume. While food safety is a serious requirement, it also presents significant challenges for manufacturers. Frequent, high-pressure washdowns are essential to keep machines free from pathogens, yet these washdowns are often incomplete, ineffective and damaging to motors and other equipment. Common practices such as shielding or bagging motors to prevent damage are extremely time-consuming. Direct washdown of equipment that is not properly designed to prevent water ingress can lead to premature failure. Irregular and rough surfaces can harbor pathogens that are difficult to remove. Eliminate all these issues by employing these best practices for the design of a more hygienic and productive machine.
Learn More

Calculating the Total Value of Hygienic Machine Design

Washdown is a principal cause of motor failure. OEMs and producers spend a lot of money to protect motors, and lose a lot on downtime. But there’s a better way.

Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More