Kollmorgen Goldline Series
The Kollmorgen Goldline Series offers standard servomotors and
co-engineered modifications to suit an extremely wide range of
application needs. These motors feature an interior permanent magnet
design that delivers excellent torque and power density in a low- or
medium-inertia or motor, making the Goldline Series the industry
standard for performance in high response, point-to-point motion
applications.

Goldline B/BM & BH/MH Series
The B and M Series are low- and medium-inertia motors that run on 230 VAC line power. The BH and MH Series provide similar features and performance at 400/480 VAC.
More about Goldline B/BM & BH/MH Series >>
Goldline EB Series
Based on the 230 VAC B and M Series, the EB Series provides a high-performance explosionproof servomotor that is UL Listed for use in Class I, Division 1, Group C and D hazardous locations.
More about Goldline EB Series >>