Kollmorgen Goldline Series

The Kollmorgen Goldline Series offers standard servo motors and co-engineered modifications to suit an extremely wide range of application needs. These motors feature an interior permanent magnet design that delivers excellent torque and power density in a low- or medium-inertia or motor, making the Goldline Series the industry standard for performance in high response, point-to-point motion applications.

Product image not available

Goldline B/M & BH/MH Series

The B and M Series are low- and medium-inertia motors that run on 230 VAC line power. The BH and MH Series provide similar features and performance at 400/480 VAC.

More about Goldline B/M & BH/MH Series >>
Product image not available

Goldline EB Series

Based on  the 230 VAC B and M Series, the EB Series provides a high-performance explosionproof servomotor that is UL Listed for use in Class I, Division 1, Group C and D hazardous locations.

More about Goldline EB Series >>
Goldline S Medium

Goldline® S Series Submersible Servo Motors

The Goldline S Series incorporates pressure compensation technology to allow underwater operation up to 20,000 ft while withstanding severe shock and extreme environments.

More about Goldline® S Series Submersible Servo Motors >>
US Production