Based on our 230 VAC B and M Series, the Kollmorgen EB Series provides a high-performance explosion-proof servomotor suitable for applications where flammable vapors or gases create a potentially hazardous environment. These motors have been tested and proven capable of withstanding an internal explosion without bursting or allowing ignition to reach outside the motor frame.
These compact, easy-to-use servo drives operate directly from grounded 115 to 480VAC, 3-ph... Learn More >>
The S700 is a digital servo drive with extended functionality to support complex drive tas... Learn More >>
Our gearheads incorporate TRUE Planetary™ gearing for high torque capacity, smooth operati... Learn More >>
Frame Size
EB10x
EB20x
EB40x
EB60x
EB80x
Stack Length
B: 2,4,6
Windings
A,B
A,B,C,D
A,B,C
Max BUS (VDC)
320
Max Stall Tc Nm (lb-in)
2.36 (20.9)
6.90 (61.1)
18.0 (159.3)
47.5 (420.4)
117.9 (1043)
Max Tp Nm (lb-in)
6.35 (56.2)
19.9 (176.1)
49.5 (438.1)
132 (1168)
362 (3204)
Max Rated N
7500
7000
5000
4300
3000
Max Rated Power @ Max BUS kW (Hp)
1.5 (2.0)
3.7 (5.0)
7.2 (9.6)
11.2 (15.0)
16.2 (21.7)
Kollmorgen's premier application sizing and selection software can assist you with sizing and selecting a motion system.