Goldline B/M & BH/MH Series

The Kollmorgen’s Goldline® Series includes a wide range of voltages, sizes, options and co-engineered modifications. The permanent magnet design offers high torque and power density. The B and M Series are low- and medium-inertia motors that run on 230 VAC line power. The BH and MH Series provide similar features and performance at 400/480 VAC.

Contact Us
Contact Us
1-540-633-3545

Companion Products

  • S300
    S300

    These compact, easy-to-use servo drives operate directly from grounded 115 to 480VAC, 3-ph... Learn More >>

  • S700
    S700

    The S700 is a digital servo drive with extended functionality to support complex drive tas... Learn More >>

  • TRUE Planetary™ Gearheads
    TRUE Planetary™ Gearheads

    Our gearheads incorporate TRUE Planetary™ gearing for high torque capacity, smooth operati... Learn More >>

Goldline B and M Series

 

Features

  • Optimum performance for applications that involve rapid acceleration/deceleration, compliant loads or large inertia mismatches
  • B Series: 230 VAC, low inertia
  • M Series: 230 VAC, medium inertia
  • NEMA and metric mounts
  • Resolver or encoder feedback
  • UL Recognition
  • Built-in thermostat
  • Rear shaft extension
  • Class H insulation

 

Options

  • 24 VDC, 90 VDC fail-safe brakes
  • Brush tachometer
  • IP65, IP67 sealing
  • Flying leads, bayonet, MS connections
  • Inline planetary gearheads
  • Encoder adapters

Goldline BH and MH Series


Features

  • Optimum performance for applications that involve rapid acceleration/deceleration, compliant loads or large inertia mismatches
  • BH Series: 400/480 VAC, low inertia
  • M Series: 400/480, medium inertia
  • NEMA and metric mounts
  • Resolver feedback
  • CE Compliant, UL Recognition
  • Built-in thermostat
  • Rear shaft extension
  • Class H insulation

Options

  • 24VDC, 90VDC fail-safe brakes
  • Brush tachometer
  • IP65, IP67 sealing
  • 90° rotatable CE connectors, terminal box
  • Inline planetary gearheads
  • Encoder adapters

 

Specifications - B/M Series


 

Frame Size

B(M)10x

B(M)20x

B(M)40x

B(M)60x

B(M)80x

Stack Length

B: 2,4,6 
M: 3,5,7

B: 2,4,6 
M: 3,5,7

B: 2,4,6 
M: 3,5,7

B: 2,4,6 
M: 3,5,7

B: 2,4,6,8 
M: 3,5,7

Windings

A,B

A,B,C,D

A,B,C,D

A,B,C,D

A,B,C

Max BUS (VDC)

320

320

320

320

320

Max Stall Tc 
Nm (lb-in)

2.36 (20.9)

6.90 (61.1)

18.0 (159.3)

47.5 (420.4)

158 (1398)

Max Tp 
Nm (lb-in)

6.35 (56.2)

19.9 (176.1)

49.5 (438.1)

132 (1168)

422 (3735)

 

Specifications - BH/MH Series

 

Frame Size

BH(MH)10x

BH(MH)20x

BH(MH)40x

BH(MH)60x

BH(MH)80

Stack Length

BH: 2,4,6 
MH: 3,5,7

BH: 2,4,6 
MH: 3,5,7

BH: 2,4,6 
MH: 3,5,7

BH: 2,4,6 
MH: 3,5,7

BH: 2,4,6,8 
MH: 3,5,7

Windings

A,B

C,E,G

B,C,D

A,B,C,D,E,G

A,B,C,D,E

Max BUS (VDC)

565/680

565/680

565/680

565/680

565/680

Max Stall Tc 
Nm (lb-in)

1.9 (16.8)

5.6 (49.6)

15.8 (140)

36.6 (324)

124.3 (1100)

Max Tp 
Nm (lb-in)

6.3 (55.8)

20.2 (178.8)

49.5 (438.1)

126 (1115)

418 (3700)

Max Rated N

7500

7000

5000

4500

3000

Max Rated Power 
@ Max BUS 
kW (Hp)

1.2 (1.6)

2.2 (3.0)

5.9 (7.9)

10.5 (14.1)

30.7 (41.2)



TypeTitleSizeDate 

CAD Drawings

Goldline_bh_mh_Series_2D_CAD.zipGoldline_bh_mh_Series_2D_CAD.zip72.2 KB10/20/2011Email

Outline and Dimensions

Goldline_bh_mh_Series_Motors_OD_Diagram.pdfGoldline_bh_mh_Series_Motors_OD_Diagram.pdf77.4 KB10/20/2011Email
US Production